Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6I-2517: 0.8mm Thick Water Elbow Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow Gasket

Gasket

Brand: Cat

Product Images
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-2517
Material: Rubber & Cork, Rubber & Fiber Gasket,Rubber Gasket Gasket
Overall Width (mm): 67.0
Overall Length (mm): 111.0
View More
Compatible Models for part number 6I-2517

GENERATOR

SR4

GEN SET ENGINE

3406C 3406B POWER SYS

GENERATOR SET

3406C G3406 C18 MARINE GS C18

POWER MODULE

C18

MARINE ENGINE

C18 C15 3406B 3406C 3406E C18 MARINE

ENGINE - INDUSTRIAL

3406B

ENGINE

G3406

INDUSTRIAL ENGINE

C-15 3406B 3406C

PETROLEUM ENGINE

C15 C-15

GAS ENGINE

G3406

PETROLEUM PACKAGE

TH48-E80 C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced