Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsGears6I-2997: Spur Gear
HomeEngineEngine ComponentsEngine Rotating ComponentsGears6I-2997: Spur Gear
6I-2997: Spur Gear

Cat® Spur Gear

Brand: Cat

fallback-image
6I-2997: Spur Gear

Cat® Spur Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-2997

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 497.84
Height (mm): 17.78
Material: Carbon Steel
Inside Diameter (mm): 497.84
Inside Diameter (in): 19.6
Outside Diameter (in): 19.6
Height (in): 0.7
View More
Compatible Models for part number 6I-2997

POWER PACKAGE

C7

GEN SET ENGINE

3126B

ENGINE - MACHINE

3116 3114

TRUCK ENGINE

C7 3126B 3126E 3126

ENGINE - INDUSTRIAL

MX35

ENGINE

C7.1

INDUSTRIAL ENGINE

3116 3114 3126 C7 C7.1 3126B

PETROLEUM ENGINE

3126B C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced