Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components6I-4361: 0.772mm Thick Seat Liner Insert
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components6I-4361: 0.772mm Thick Seat Liner Insert
6I-4361: 0.772mm Thick Seat Liner Insert

Cat® 0.772mm Thick Seat Liner Stainless Steel Insert used in Engine Cylinder Block

Brand: Cat

Product Images
6I-4361: 0.772mm Thick Seat Liner Insert
6I-4361: 0.772mm Thick Seat Liner Insert
6I-4361: 0.772mm Thick Seat Liner Insert
6I-4361: 0.772mm Thick Seat Liner Insert
6I-4361: 0.772mm Thick Seat Liner Insert

Cat® 0.772mm Thick Seat Liner Stainless Steel Insert used in Engine Cylinder Block

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-4361

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 2.54
Length (in): 9.0
Material: Stainless Steel
Height (in): 0.1
Length (mm): 228.6
View More
Compatible Models for part number 6I-4361

GENERATOR

SR4B SR500 SR4 SR5

TRUCK ENGINE

3408B 3406E 3406C 3406B C15 C18 C-18 C-15 3408

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

ROTARY DRILL

MD6310 MD6200 MD6250

EXCAVATOR

375-A L 374F L 3101 385C FS 385C L 365C L MH 374D L 385C 365C L 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 375-A 374

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM800

SOIL COMPACTOR

825H 825G 825C 825G II

PETROLEUM ENGINE

C-15 C15 C18 C27 C32 3412E

WHEEL DOZER

854K 844H 844K 834 844 834H 834B 834K 854 824H 824G 824C 824G II

LANDFILL COMPACTOR

836 826G II 836H 836K 826C 826G 826H

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

988 XE 988B 988H 988F 988K 990 II 988F II 988 990 993 992 980G II 988K XE 980F II 990K 990H 993K 992D 980C 992C 980F 980H 980G 992K

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D350E D350E II D400E II D400E 740C 740B 745C 740 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 C27 C18 3412 C-15 3406E 3406C 3408E 3408B 3408C 3412E 3412C CG137-08 C15

WHEEL SCRAPER

631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

TRACTOR

772B 776C

PUMPER

HT400 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

C32 C18 XQG400 PM3412 TR43-C18L

LOAD HAUL DUMP

R2900G R1300G

OFF HIGHWAY TRUCK

777G 777E 773GC 772 775 773

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

24 16G 24H 24M 16H NA

HYDRAULIC SHOVEL

6018 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D9 GC D6T D9 D10N D10R D10T D11R D11T D6GC D8T D8R D8L D10T2 D8N D9T D9R D8R II D9L D9N

MARINE ENGINE

C30 C32 3412 3408 C18 MARINE C18 C15 3408B 3408C 3406B 3406C 3406E 3412C 3412E 3412D

MARINE AUXILIARY

C32

PIPELAYER

587T 587R 578 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C18I CX35-C18I C18

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

GENERATOR SET

DE1400 DE500 DE630 C18 GENSET 3412C XQ1140 G3412 DG400 3412 C32 GEN SET CG137-12 DG500 C18 C15 C32 GENSET CG137-08 DG450 DE1500 C18 GEN SET C18 GEN SE D1250 DE1000S D550GC D1000 D600 GC DG350 C27 C32 DE1250S D800 XQP1100 G3412C C18 I6 DE1250 3408C 3406C

RECLAIMER MIXER

RM-350B RM-350 RM800 RM-500 RM-250C

ENGINE

C18 G3412 G3408 G3412C C32 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RR-250 RM-350B

ENGINE - MACHINE

3408 C27 3208

CHALLENGER

55 MT865 MT855 MT845 MT835 35 45 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C DE1100 POWER SYS 3412 3412C DE800S 3408

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 772G OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 769D 769C 770G 772G 773E 773D 773G 773F 773G OEM 773B 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced