Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt
6J-2515: 1/2''-13 x 2 1/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6J-2515

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 2.25
Material: STEEL,Carbon Steel,Alloy Steel,Alloy Mixed: Metal,Alloy Zinc
Bolt Length (mm): 57.15
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Grip Length (mm): 19.05
Flange Diameter (in): 0.75
Hand of Thread: RH
Bolt Size (in): 1/2
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 6J-2515

PUMPER

SPF743

GENERATOR

XQP500

TRUCK ENGINE

3126

LOAD HAUL DUMP

R1300G R1300

OFF HIGHWAY TRUCK

793D

WINCH

59N 59L 58L 59 58

TRACK-TYPE TRACTOR

D7G D8R D10T2 D10 D11 D9T D9R D8R II D9N D10N D10T

ROTARY DRILL

MD6310

MARINE ENGINE

3512E 3116 3126B 3208 C7 3126 3516E

GENERATOR SET

C15 GEN SE C15 GENSET C15 C9 3516E

WHEEL TRACTOR

651E 657E 633D 657G 639D

ENGINE

C15 C18 3516E 3512E

TRACK LOADER

983 953B 953C 953D 977K 953K 983B 943 955L 953

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

2016 C15 C18 3512E

PETROLEUM TRANSMISSION

CX48 TH53-E60

WHEEL DOZER

824C

WHEEL LOADER

988 992 936E 992B 936 G936 994K

GEN SET ENGINE

POWER SYS C15 GEN SE

ARTICULATED TRUCK

D25C D350C D35HP D35C D400

RIPPER

953B 9 953 10 943

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

3412 C18 C7.1 C-15 C-16 3512E C15

TRUCK

793D 793C 797B

BULLDOZER

10C 10SU 10S 10U 824S 9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced