6J-4081: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    6J-4081: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 6J-4081
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 10.50
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 13
    underground mining loaders
    R1300G

    skidders
    517CA, 517GR

    wheel loaders
    992D, 992C

    track excavators
    225, 227FB

    track type tractors
    D9R, D9N

    articulated trucks
    D350E, D400E, D400D, D40D, D350D