Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings6J-9996: 0.211" Diameter Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings6J-9996: 0.211" Diameter Compression Spring
6J-9996: 0.211" Diameter Compression Spring

Cat® 0.328" Diameter Compression Spring Used in Control Valves

Brand: Cat

fallback-image
6J-9996: 0.211" Diameter Compression Spring

Cat® 0.328" Diameter Compression Spring Used in Control Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6J-9996

Units of Measure

USMetric
Length (in): 0.8
Length (mm): 20.24
Outside Diameter (in): 0.21
Outside Diameter (mm): 5.35
Spring Type: Compression
Wire Size (in): 0.04
Wire Size (mm): 1.04
Material: Alloy Steel
View More
Compatible Models for part number 6J-9996

TRACK-TYPE TRACTOR

D6D SR D5B D5E D6E SR D6D D6E

RIPPER

953B 977 953 951 955 6 5 4 943

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38H IT14G IT38G II IT14G2 IT28G

HYDRAULIC CONTROL

163 153

TRACK LOADER

953B 953C 943 953

BULLDOZER

5A 5S 6A 6S

WINCH

55

LANDFILL COMPACTOR

816

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

972G II 938G II 920 928H 928G 924H 924G 972G 962G II 930 966 GC 950GC 924GZ 950G II 928HZ 938H 966G 930G 980GC 950G 930H 962G 924HZ 966G II 930R 950 GC 930T 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced