Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6L-9284: 59.69mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-Ring
6L-9284: 59.69mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6L-9284

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 59.69
Inside Diameter (in): 2.35
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 332
View More
Compatible Models for part number 6L-9284

TRACK-TYPE TRACTOR

D9T D9R D9L D9N D9H D9 D10N D9 GC D8L D10R D10T2 D10T D9G D10

GEN SET ENGINE

D399

MARINE ENGINE

D399

RIPPER

10 9 8

PIPELAYER

589 594H 594

INDUSTRIAL ENGINE

D399

GAS ENGINE

G399

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

WHEEL LOADER

972G II 966G 972G 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced