Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6M-1029: 1''-8 x 16'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6M-1029: 1''-8 x 16'' Hex Head Bolt
6M-1029: 1''-8 x 16'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
6M-1029: 1''-8 x 16'' Hex Head Bolt
6M-1029: 1''-8 x 16'' Hex Head Bolt
6M-1029: 1''-8 x 16'' Hex Head Bolt
6M-1029: 1''-8 x 16'' Hex Head Bolt
6M-1029: 1''-8 x 16'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6M-1029
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6M-1029

Units of Measure

USMetric
Bolt Length (in): 16
Bolt Length (mm): 406.4
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 14
Grip Length (mm): 355.6
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 6M-1029

ARTICULATED TRUCK

D25D D400E D350E D350D D40D D30D D400D

TRACK LOADER

973

EXCAVATOR

229 225 229D 231D 225B 225D

WHEEL DOZER

834

BULLDOZER

834S

WHEEL LOADER

988F II 988F 992B 980C 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert