Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-0597: 4 Groove Fan Drive Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
6N-0597: 4 Groove Fan Drive Pulley
6N-0597: 4 Groove Fan Drive Pulley

Cat® 4 Groove Fan Drive Pulley used in Engine

Brand: Cat

Product Images
6N-0597: 4 Groove Fan Drive Pulley
6N-0597: 4 Groove Fan Drive Pulley
6N-0597: 4 Groove Fan Drive Pulley
6N-0597: 4 Groove Fan Drive Pulley
6N-0597: 4 Groove Fan Drive Pulley

Cat® 4 Groove Fan Drive Pulley used in Engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-0597
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-0597
Width (mm): 342.9
Height (mm): 83.8
Material: Gray (Flake) Iron
Length (mm): 363.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 6N-0597

PUMPER

HT400

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C-18

GENERATOR SET

DE1400 D1250 C27 G3406 3412C DE1000S C32 3412 3456 C32 GEN SET DE1500 3406C DE1250S D1000 C18 C15 C32 GENSET D800

ENGINE

C15 C18 C32B INDUSTRIAL G3406 G3408 C27 INDUSTRIAL C13B G3412

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18 C27 C-15 C32

MOTOR GRADER

14H NA

PETROLEUM GEN SET

C27 C15 C18 C32

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B D379B 3412 DE800S 3406 3408B 3408C 3408 3412C

MARINE ENGINE

3408C 3406B 3406C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C-16 C9.3B 3412 3456 C27 C18 3406E 3406B 3406C C13 C15 C9.3 3406 C32B D379 3412E D379B 3412C 3408E 3408B 3408C

EXCAVATOR

M325C

GAS ENGINE

G3412 G3408 G3406 G379A G379

PETROLEUM PACKAGE

TH48-E80 CX35-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert