Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-0598: 4 Groove Fan Drive Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-0598: 4 Groove Fan Drive Pulley
6N-0598: 4 Groove Fan Drive Pulley

Cat® 4 Groove Fan Drive Pulley used in Engine

Brand: Cat

Product Images
6N-0598: 4 Groove Fan Drive Pulley
6N-0598: 4 Groove Fan Drive Pulley
6N-0598: 4 Groove Fan Drive Pulley
6N-0598: 4 Groove Fan Drive Pulley
6N-0598: 4 Groove Fan Drive Pulley

Cat® 4 Groove Fan Drive Pulley used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-0598
Width (mm): 370.8
Height (mm): 96.5
Material: Gray (Flake) Iron
Length (mm): 391.2
View More
Compatible Models for part number 6N-0598

GENERATOR

SR4 SR4B

GENERATOR SET

C18 GEN SE C27 G3406 3412C C32 C18 C15 G3412

POWER MODULE

PM3412

RECLAIMER MIXER

RM-350B RM-350

ENGINE

C15 C18 C32B INDUSTRIAL G3406 G3408 C27 INDUSTRIAL G3412C G3412

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18 C27 C32

MOTOR GRADER

14H NA

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

C27 C15 C18

ROAD RECLAIMER

RM-350B

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406B 3412 3406 3408B 3408C 3408 POWER SYS 3412C

MARINE ENGINE

3408C 3412C

STABILIZER MIXER

SM-350

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C-16 C9.3B 3412 C27 C18 3406E 3406C C13 C15 C9.3 3406 C32B 3412E 3412C 3408E 3408B 3408C

EXCAVATOR

M325C

GAS ENGINE

G3412 G3406

PETROLEUM PACKAGE

CX35-C18I CX31-C18I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced