Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-6490: Fan Drive Bracket
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
6N-6490: Fan Drive Bracket
6N-6490: Fan Drive Bracket

Cat® Bracket for Fan Drives

Brand: Cat

Product Images
6N-6490: Fan Drive Bracket
6N-6490: Fan Drive Bracket

Cat® Bracket for Fan Drives

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-6490
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-6490

Units of Measure

USMetric
Width (mm): 185.42
Height (mm): 172.72
Length (in): 16.3
Height (in): 6.8
Length (mm): 414.02
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 6N-6490

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-18

GENERATOR SET

C18 GEN SE C27 3412C C32 3456 G3412C 3406C 3406E C18 C15 G3412

POWER MODULE

C32 C18 PM3456

RECLAIMER MIXER

RM-250C

ENGINE

G3408 C27 INDUSTRIAL G3412C G3412

PETROLEUM ENGINE

C15 C18 C-15 C32

PETROLEUM GEN SET

C27 C15 C18 C32

HYDRAULIC SHOVEL

6018 6015 6015 FS

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250 SS-250B

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406E 3456

ARTICULATED TRUCK

D550B D44B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C-16 3412 C18 3406E 3406C C15 3406 3412E 3412C 3408E 3408B 3408C

GAS ENGINE

G3412

PETROLEUM PACKAGE

CX31-C15I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced