Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-7785: 5 Groove Crankshaft Damper Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys6N-7785: 5 Groove Crankshaft Damper Pulley
6N-7785: 5 Groove Crankshaft Damper Pulley

Cat® Crankshaft Damper Pulley helps maintain belt alignment and reduces torsional vibrations within the crankshaft-driven system

Brand: Cat

Product Images
6N-7785: 5 Groove Crankshaft Damper Pulley
6N-7785: 5 Groove Crankshaft Damper Pulley

Cat® Crankshaft Damper Pulley helps maintain belt alignment and reduces torsional vibrations within the crankshaft-driven system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-7785
Width (mm): 223.5
Height (mm): 241.3
Material: Gray (Flake) Iron
Length (mm): 223.5
View More
Compatible Models for part number 6N-7785

GENERATOR

SR500 SR4 WEG SR4B

GENERATOR SET

3408C C27 3412C C32 3412 G3412C C18 G3412

POWER MODULE

C32 PM3412

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL G3408 C27 INDUSTRIAL G3408C G3412C G3412

PETROLEUM ENGINE

C32 3412E

COLD PLANER

PR-1000C PR-1000 PR-750B

OEM SOLUTIONS

3412C

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3412 3408B 3408C 3408 POWER SYS G3412C 3412C

MARINE ENGINE

3408B 3408C C18 MARINE 3412C C18 C15 3412 3406E

INDUSTRIAL ENGINE

CG137-08 C32 3412 C32B 3412E 3412C 3408E 3408B 3408C

EXCAVATOR

M325C

GAS ENGINE

G3412 CG137-08 G3408C G3408B G3408 CG137-12

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced