6N-8355: Body Assembly
+ / - Hover over image to Zoom
Other Views

    6N-8355: Body Assembly

    Part Number: 6N-8355
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Body Assembly (Dash Lamp)

    Description:
    Cat® dash lamps keep your dashboard properly illuminated. Bright and clear, these small incandescent lights handle an important job.

    Attributes:
    • Dash lamp assembly
    • 24V

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 1.56
    • Height (in): 2.76
    • Lens Type: Glass
    • Light Type: Dash Lamps
    • Notes: incandescent bulb
    • Stud Thread Size: 5/8-18
    • Voltage (volts): 6/12/24, 0
    • Wire Gauge (AWG): 16
    • Wire Length (in): 23.47
    earthmoving compactor
    825B 815 816

    motor grader
    120B 140 140B 12E

    wheel-type loader
    966C 988 950 966R 980B 980

    wheel dozer
    824B 814

    pipelayer
    561B

    track-type loader
    963 973 953 943

    wheel tractor-scraper
    666B 639D 651 637D 666 657B 627B 657 627 621R 631C 641