Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6P-3964: External Snap Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6P-3964: External Snap Ring
6P-3964: External Snap Ring

Inch

Brand: Cat

Product Images
6P-3964: External Snap Ring
6P-3964: External Snap Ring

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-3964
Snap Ring Type: External
Free Diameter - A (in): 5.98
Thickness - B (in): 0.125
Material: Carbon Steel
View More
Compatible Models for part number 6P-3964

TRACK-TYPE TRACTOR

D4C III D3B D3C D4C II D4B D5C III D4H D4C D5C D3C II D3C III

RIPPER

3 4

INTEGRATED TOOLCARRIER

IT12 IT18B IT28 IT28B IT18

TRACK LOADER

939 933 931C II 931B 935C 931C 935B 935C II

BULLDOZER

4S 4P D5C PATLGP 5A PAT 3P D5C PAT 4A

WINCH

53 54H 55 54

BACKHOE

931 D3

TRACK SKIDDER

D4HTSK II

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 G910 G916 926 926E 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced