Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6P-8264: 14.085'' Inner Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6P-8264: 14.085'' Inner Diameter Seal Ring
6P-8264: 14.085'' Inner Diameter Seal Ring

Cat® 14.085'' Inner Diameter Seal Ring Used in Planetary Transmission

Brand: Cat

Product Images
6P-8264: 14.085'' Inner Diameter Seal Ring
6P-8264: 14.085'' Inner Diameter Seal Ring
6P-8264: 14.085'' Inner Diameter Seal Ring
6P-8264: 14.085'' Inner Diameter Seal Ring
6P-8264: 14.085'' Inner Diameter Seal Ring

Cat® 14.085'' Inner Diameter Seal Ring Used in Planetary Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-8264

Units of Measure

USMetric
Axial Thickness (mm): 3.91
Inner Diameter (in): 14.09
Inner Diameter (mm): 357.76
Outer Diameter (in): 14.52
Outer Diameter (mm): 368.68
Radial Thickness (mm): 5.46
Material: Gray (Flake) Iron
View More
Compatible Models for part number 6P-8264

TRACK-TYPE TRACTOR

D6E D7F D7G D6C D6D

RIPPER

951 955 4

PIPELAYER

571G 572G

HYDRAULIC CONTROL

163 153

TRACK LOADER

977K 977L

BULLDOZER

6S 6A

MOTOR GRADER

12F 14E

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced