Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings6P-9784: 49.53mm Solid Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings6P-9784: 49.53mm Solid Length Compression Spring
6P-9784: 49.53mm Solid Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
6P-9784: 49.53mm Solid Length Compression Spring
6P-9784: 49.53mm Solid Length Compression Spring
6P-9784: 49.53mm Solid Length Compression Spring
6P-9784: 49.53mm Solid Length Compression Spring
6P-9784: 49.53mm Solid Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-9784
Material Description: Steel
Outside Diameter (OD) - A (in): 5/8
Notes: Solid Length: 49.53, Free length: 88.6, Assembled Length: 56.39, Load at Assembled Length: 130.4, Total Coils: 22, Spring Rate NMM: 4.05
Wire Diameter - C (in): 2.18
Length - B (in): 3 1/2
Material: Alloy Steel
Coating: Phos/oil
Spring Type: Compression
View More
Compatible Models for part number 6P-9784

UNDERGROUND ART TRUCK

AD30

GENERATOR

SR4

POWER MODULE

PP3516 PM3456 PM3516 PM3512 C32 PM3412 3516C TR43-C18L TR43 PMG3516 PM3508 TR43-E44

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R1300

OEM SOLUTIONS

3412C

MOTOR GRADER

24H

WINCH

54H 57H 56H 59N 59L 58L 53 56 55 54 59 58

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6GC D6H II D3C II D10 D11 D7R LGP D8 GC D6R XL D9 GC D4H III 30/30 D3C III D4C III D3B D3C D4B D5H XL D5C III D4H D8GC D4C D5C D5M D5H D6R D6M D6H D7R D7H D8R D8L D8N D6R STD D9R D9L D9N DEUCE D4H XL D4C II D10R D11R D11T D7R XR

PIPELAYER

587R 578 561M 583R 589

ENGINE - GENERATOR SET

3508B

GENERATOR SET

C27 C15

WHEEL TRACTOR

615 611 615C II 613C II 615C 613C

TRACK LOADER

931C II 935C 935B 939 933 983B 931B 931C 935C II

SOIL COMPACTOR

825G 825C 815B 815F

WHEEL DOZER

844 834B 854 814B 824G 824C 814F 854G 854K 844H 844K

LANDFILL COMPACTOR

836 826C 826G 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 988F II 950B 950E 950F 995 994 990 993 992 G926 916 980G II G910 988B 988F G916 926 936 966D 966C 966F 966E G936 966R 930R 930T 980F II 966F II 950B/950E 990K 990H 993K 936E 936F 992D 980C 992C 980F 980G 992G 992K 926E 990 II 994F 994D 970F 994K 994H 950F II

GEN SET ENGINE

3406C 3516B 3512B 3306B 3412 3412C 3508 3512 3508B 3516

TRANSMISSION

TR53

ARTICULATED TRUCK

D550B D44B D20D D35HP D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250D D250B D400D D25D D25C D350E D350D D350C D350E II D400 D40D D300E II

RIPPER

3 7 6 5 4 9 8

INDUSTRIAL ENGINE

3304 C9.3B

WHEEL SCRAPER

611 613C 615C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GAS ENGINE

G3512 G3516 G3508

BULLDOZER

7SU 6SU 7S LGP 8S 8U 9C 9U 9S 834U 834S 4S 4P 6 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 9SU 5A PAT 3P 8SU D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced