Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps6S-9151: Engine Wiring Harness Mounting Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps6S-9151: Engine Wiring Harness Mounting Clamp
6S-9151: Engine Wiring Harness Mounting Clamp

Cat® Engine Wiring Harness Mounting Clamp secures and organizes wiring harnesses, preventing movement, wear, and damage for reliable electrical function

Brand: Cat

Product Images
6S-9151: Engine Wiring Harness Mounting Clamp
6S-9151: Engine Wiring Harness Mounting Clamp

Cat® Engine Wiring Harness Mounting Clamp secures and organizes wiring harnesses, preventing movement, wear, and damage for reliable electrical function

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-9151
Material Description: steel clip
Width (mm): 31.75
Notes: Tube or Hose OD: 94, Bolt Hole Size: 10.5, Bolt to Tube CL : 62.5, Mating Part Number: 6S9150, Weld Nut As: 0
Hose Clamp Type: Top
Material: Carbon Steel
Coating: Electroplated Zinc (96 H Salt Spray)
Thickness (mm): 4.76
View More
Compatible Models for part number 6S-9151

MARINE ENGINE

3406E

RIPPER

3

PIPELAYER

578 583R

MINING EXCAVATOR

5130

TRUCK

793 793B

TRACK LOADER

931B 931

GAS ENGINE

G3612

BACKHOE LOADER

414E

WINCH

53

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced