Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6T-3633: 12.06mm Inner Diameter Locking Ring
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6T-3633: 12.06mm Inner Diameter Locking Ring
6T-3633: 12.06mm Inner Diameter Locking Ring

Cat® 12.06mm Inner Diameter Locking Ring used in Toggle Switch

Brand: Cat

Product Images
6T-3633: 12.06mm Inner Diameter Locking Ring
6T-3633: 12.06mm Inner Diameter Locking Ring
6T-3633: 12.06mm Inner Diameter Locking Ring
6T-3633: 12.06mm Inner Diameter Locking Ring
6T-3633: 12.06mm Inner Diameter Locking Ring

Cat® 12.06mm Inner Diameter Locking Ring used in Toggle Switch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-3633

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 18.24
Material: Alloy Mixed: Metal,Carbon Steel
Inside Diameter (mm): 12.07
Inside Diameter (in): 0.47
Outside Diameter (in): 0.71
View More
Compatible Models for part number 6T-3633

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT62G IT62H IT24F IT28G IT28F IT28B IT62G II IT18B IT38G II IT38G

WHEEL HARVESTER

550B 580B 550 570 580 570B 560B

MINI HYD EXCAVATOR

303.5E2 CR 305E2 CR 305E 304E 305.5E 304E2 CR 305.5E2 CR 307-A 303.5E

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

EXCAVATOR

330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321B 548 325D L 330 LN 558 320GX 374D L OTHER 330C FM 325B 336E L 325C 325D 336E H 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 336F XE 330B LN 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 374F 345C L 323D3 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 323F SA MH3295 316 GX 320D L 340MHPU 325C FM 330B L 319D L 325 L 317B L 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 320-A 219 215 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 245 329D2 L 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 385C FS 345B 345C 345D 307 349F L 385C L 219D 317 315 313 336F L XE 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312B 312D 322B LN FM548 311B 349E L 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 FM 330-A L 352F-VG 365C L MH 315B 229D FM558 322-A FM568 313F 330GC 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 322 L 317-A N 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 320F L 313D2 326GC 330D L 330D MH 329D L 330D LN 568 FM LL 322 LN 318B 345D L VG MH3022 315B L 321D LCR 375-A 316E L M320GC 322C FM

SHOVEL

6040

MULTI TERRAIN LOADER

297D XHP 257D 297D 287D 277D

COMPACT TRACK LOADER

299D 259D 249D3 279D 299D3 299D2 299D XHP 289D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

SOIL COMPACTOR

825H 825G 825K 825C 825 815K 815B 815F 815F II 825G II

PETROLEUM TRANSMISSION

TH35-E81 TH31-E61 CX31-P600-C18I

PETROLEUM ENGINE

3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B C280-12 3512E 3512C 3512B

BACKHOE LOADER

420F2 450E 416E 416B 426B 420D 428B 438B 416 426 428 436B 438 436 446 446B

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

988 XE 986H 986K G926 980XE 988B 988G 988H G916 988K G936 950GC 988F II 972 XE 928HZ 980 XE 980K HLG 924HZ 990K 990H 972M XE 938G II 993K 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950H 950K 950M 950L 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924K 928F 926E 926M 962 928H 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 950 GC 966G II 972G 972H 972K 972M 972L 930H 930K 930M 936E 936F 962G II 938G 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

554 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D40D 725C2 740 GC 730C 735C 735B 735 OEM D250E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W330B W345C MH M318F M314-07 MH3026 M315GC MH3040 M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M323F M322F W345B II M325B

ENGINE - INDUSTRIAL

LD700E 3512B 3516B 3561B 3406B

PNEUMATIC COMPACTOR

PS-200B PS-150C PS-150B PS-300B PS-300C PS-500 PF-300C PF-300B PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

3126B 3304 3306 C-12 C-15 C-10 C-16 3306B C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B D333C 3196 C-9 C11 C13 C15 D330C 3512 3516 3508 C7 C9 C32B DG60 3412E 3412C 3176C C175-16 3412 3406 3406C 3408E 3408B 3408C

WHEEL SCRAPER

621E 623E 627G 627E 637K 637E 637G 637D 651E 657G 657E 615

QUARRY TRUCK

777E 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

TRACTOR

768C 772B 776D 776C 776B 784C 784B 776

GAS ENGINE

G3304 G3306 G3512H G3512E G3412 G3516E G3408 G3406 G3516C G3306B G3304B G3612 G3616 G3408C G3512 G3516 G3508

PUMPER

CPT372 SPF743 SPF343C SPT343

SHOVEL LOGGER

345C

POWER MODULE

3516B 3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 C32 PM3508 PM3516 PM3512

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 16GC 16M3 140K 2 160M 3 AWD 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 120K 2

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6060 6015B

KNUCKLEBOOM LOADER

559C 559D 539 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

3516 3512 3508 C18 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3306B 3304B 3304 3306 3408B 3408C 3406B 3406C C7.1 C32 3412 3408 3508C 3508B C175-16 3412C C280-6 C280-8

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B 235C

ENGINE - GENERATOR SET

3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5

PETROLEUM PACKAGE

3508 CX48-P2300 CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH35-C15I

RIPPER SCARIFIER

140G 130G 12G 16G

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300

ENGINE

C175-16 C175-20 3512E 3512B 3512C G3516C 3516E C15 C18 3508PETROL C32B INDUSTRIAL G3412C G3408 C32 INDUSTRIAL C13B G3520 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512E 3512C 3512B C175-16 C32 C27 3508C 3508B

COLD PLANER

PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PR-1000C PR-450 PM-565

GEN SET ENGINE

3516B 3512B 3456 3412 3408 G3520 G3508 G3516 3508B 3508 3512 3516 3406C 3406B 3408B 3408C 3608 3606 3208 3412C 3616 3304B 3306B POWER SYS G3516C C15 GEN SE 3306 3304 C280-16

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5150C MD6290

RIPPER

D5 11 10 963 953 943 7 6 5 4 9 8

SKID STEER LOADER

272D 236D 262D 272D XHP 272D3 242D 246D

WHEEL FELLER BUNCHER

573C 2670C TK370 TK380 HA870 553C 2570C HA770 563C 543 533 2470C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

GENERATOR

SR4 SR5 SR4B SR4BHV XQ330

TRUCK ENGINE

3408B 3408

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 545D 545C 518 555D 508 535D 535C 528B 525D 525C 530B

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627G 627H 627E 627F 631K 631D 631E 631G 621K OEM 633D 639D 637G 637D 637E 637K 633E II 651E 615 651 657E 657G 615C 613C

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973C 973D 973K 963D 963C 953C 953D 963 973 943 953

WHEEL DOZER

834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 816B 816F 826C 826G 826H 826K 836H 836G 836K

GRAPPLE

518 120C 125C

TELEHANDLER

TH103 TH82 TH83 TH62 TH63

COMPACT WHEEL LOADER

910 930 938 926

SOIL STABILIZER

SS-250B SS-250

ASPHALT SCREED

8-16B AS2252C AS4173 AS4251C AS4252C AS2302C SE60 FM 8 FT SE47 FM 10B SE60 10-20B SE47 VT AS3251C SE47 V 10-20WB AS3301C AS2251 10 FT SE50 VT AS2302 AS2301

LOGGER

322C 227

BULLDOZER

8SU 10SU 10C 11U 10S 10U 9SU 7S LGP 6SU 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II

MARINE PRODUCTS

3512B

LOAD HAUL DUMP

R1700 II R1300 R1300G II OTHER R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1300G

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050 M325D MH MH3250 MH3260 M325D L MH

WINCH

57 56 55 54 59 58 518 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D10 D11 D4H D5N D5H D6R D6T D6M D6N D6K D6E D6G D6H D7E D6N LGP D6T LGP D6T XW D6T XL D7H D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D6H II D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D6T LGPPAT D6K LGP D6T XL PAT D4H XL D7R II D6R II D6N XL D6G SR D6 XE D6K XL D7E LGP D6R III D6XE D4H III 30/30 D6F SR D9 D6 D5 D8 D7 D5H XL D10T2 D8R II DEUCE

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 AP-200B BG-210B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B

PIPELAYER

578 561N 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CP-533E CS-433E CS-433C CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CB-536D CS-563C CS-563D CS-563E CS-531D CS-531C CP-433C CS-533C CS-533D CS-533E CP-563D CP-563C CB-224D CB-224C CB-225D CP-563 CP-533 CS-573C CS-573D CS-323C CP-64 CP-54 CP-56 CP-44 CP-76 CP-74 CB-64 CB-54 CB-214C CB-214D CB-434B CB-434C CB-434 CP-643 CS-583C CS-583D CP-653 CS-56 CS-573 CS-54 CS-583 CS-44 CS-563 CS-533 CS-531 CP-323C CS-76 CS-74 CS-64 CB-545 CB-544 CB-534 CB-634C CB-334D CB-335D

MOBILE HYD POWER UNIT

329D L 349D L 329E 330 MHPU 349E L HVG 385C 350MHPU 352FMHPU OEM-LIFT TH43-C18 336F 336D 336E 330F 365C L 385C L 336D L 349E C7.1 345D 345C 336E HVG 349D2 345C L 325D L

POWER PACKAGE

C7

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 C7.1 GEN C13GENSET DG500 3516 3512 XQ425 3516C GEN G3516B G3516C G3516E C7.1DE150E0 G3516H 3508B C4.4 C3.3 GEN S C18 I6 XQP310 C4.4DE55E2 G3512E G3512H G3512K C13 XQ375 XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 CG137-08 3456 C18 GEN SET DG125 DG100 C7.1 DG150 XQP1100 DG30 C3.3 G3520C G3520E G3520H G3520K 3512C 3512B DG80 C3.3DE33E3 G3306B C3.3DE33E0 3516C 3516B 3516E XQP115 DE500 G3306 XQ230 3512B GENS C18 GEN SE XQ125CM C9 C7.1DE200E 3516B GEN C2.2 3306B C4.4DE88E0 C4.4DE88E3 3516C GEN SET G3406 DE630 G3412 DG400 C6.6DE150E C18 C15 C13 C15 I6 C1.1DE9.5 DG450 C2.2DE18E3 C9 GEN SET C175-16GENSET DG350 C27 XQ330 C32 C7.1 GEN S C15 GEN SE C175-20 C175-16 G3412C 3408C XQP200 3406C C1.1 3406E C4.4DE65E3 C1.5 C4.4DE110E2

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

MACHINE CNTRL & GDNC

CMD STATN COMMAND

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B

ENGINE - MACHINE

3516C 3408 C27

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775G 775F 775E 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced