Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts6T-4861: Cap
Home
UndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts
6T-4861: Cap
6T-4861: Cap

Cat® Cap-Track Roller 50mm Height, 60mm Wide, 160mm long

Brand: Cat

Product Images
6T-4861: Cap
6T-4861: Cap
6T-4861: Cap
6T-4861: Cap
6T-4861: Cap

Cat® Cap-Track Roller 50mm Height, 60mm Wide, 160mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-4861
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6T-4861

Units of Measure

USMetric
Length (in): 6.299
Material: Alloy Steel,Alloy Iron,Ductile (Spheroidal) Iron
Shaft Mounting Diameter (mm): 58.18
Mounting Face Offset (in): 0
Mounting Face Offset (mm): 0
Mounting Hole Diameter (in): 0.827
Height (in): 1.969
Width (mm): 60.0
Height (mm): 50.0
Hole 1 Distance (mm): 57.15
Mounting Hole Diameter (mm): 21
Number Of Mounting Holes: 2
Shaft Mounting Diameter (in): 2.291
Hole 2 Distance (in): 4.5
Hole 2 Distance (mm): 114.3
Hole 1 Distance (in): 2.25
Length (mm): 160.0
Width (in): 2.362
View More
Compatible Models for part number 6T-4861

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

RIPPER

963 6

TRACK LOADER

963B 963

BULLDOZER

6S 6SU 6 6A

WINCH

56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert