Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6T-9164: 0.18mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6T-9164: 0.18mm Thick Steel Shim
6T-9164: 0.18mm Thick Steel Shim

Cat® Shim

Brand: Cat

Product Images
6T-9164: 0.18mm Thick Steel Shim
6T-9164: 0.18mm Thick Steel Shim
6T-9164: 0.18mm Thick Steel Shim
6T-9164: 0.18mm Thick Steel Shim
6T-9164: 0.18mm Thick Steel Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-9164

Units of Measure

USMetric
Material Description: Shim Steel
Outside Diameter (mm): 79.5
Material: Carbon Steel,Alloy Mixed: Metal
Thickness (in): 0.007
Inside Diameter (mm): 66.0
Thickness (mm): 0.178
Inside Diameter (in): 2.6
Outside Diameter (in): 3.13
View More
Compatible Models for part number 6T-9164

ENGINE - MACHINE

C4.4 C3.4B

TRANSMISSION

OEMTPG145 OEMTCPLUS OEMPG115

INDUSTRIAL ENGINE

C3.6 C4.4

BACKHOE LOADER

420XE 427F2 414E 442D 430D 442E 426B 438C 426C 438D 438B 424B HD 430E 430F 415 416 420F2 428F2 424D 426 424B 428 436C 420 436B 432F2 438 434 436 430 432 444F2 446D 446B 422F 444 434E 422E 434F 440 450E 450F 450 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 420F

TELEHANDLER

TH1255 TH3510D TH0842 TH408D TH330B TH560B TL642 TL642D TL642C TH407C TH337C TH220B RTC60 RT60 TL1255 TH408 TH360B RT50 TH355B TH1055 TH3510 TH0642 TL1055C TL1055D TH350B TH580B TL943 TH357D TH414C TH357 TL1255C TL1255D TH406C TH336C TH514D TH340B RT50SA TL1055 TL943D TH514C TL943C TH417C TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced