Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0241: Fuel Systemtem Gaskets Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-0241: Fuel Systemtem Gaskets Kit
6V-0241: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
6V-0241: Fuel Systemtem Gaskets Kit
6V-0241: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 2
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 2
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 1
4B-9747: Fuel Injection Pump Copper Washer
4B-9747: Fuel Injection Pump Copper WasherQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 3
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 8
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
6V-8977: 25.17mm Bore Diameter Rubber Lip Seal
6V-8977: 25.17mm Bore Diameter Rubber Lip SealQuantity: 2
5L-8991: 0.78mm Thick Housing Cover Gasket
5L-8991: 0.78mm Thick Housing Cover GasketQuantity: 1
5P-9294: 25.47mm Bore Diameter Rubber Lip Seal
5P-9294: 25.47mm Bore Diameter Rubber Lip SealQuantity: 1
9M-6292: Single Tab Lock Plate Nut
9M-6292: Single Tab Lock Plate NutQuantity: 1
2P-8234: 47.83mm Internal Diameter Ring Seal
2P-8234: 47.83mm Internal Diameter Ring SealQuantity: 1
2P-8643: 0.78mm Thick Fuel Line Gasket
2P-8643: 0.78mm Thick Fuel Line GasketQuantity: 3
2P-8669: 0.79mm Thick Governor Gasket
2P-8669: 0.79mm Thick Governor GasketQuantity: 1
2P-8697: 0.78mm Thick Governor Linkage Gasket
2P-8697: 0.78mm Thick Governor Linkage GasketQuantity: 1
1S-7336: 1mm Thick Dual Bolt Lock
1S-7336: 1mm Thick Dual Bolt LockQuantity: 2
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 8
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
2A-5328: 0.89mm Thick Single Tab Lock
2A-5328: 0.89mm Thick Single Tab LockQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 9
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3P-1979: 44.17mm Inner Diameter O-Ring Seal
3P-1979: 44.17mm Inner Diameter O-Ring SealQuantity: 1
4J-2506: 7.59mm Inner Diameter Seal O Ring
4J-2506: 7.59mm Inner Diameter Seal O RingQuantity: 1
4N-1870: 0.78mm Governor Gasket
4N-1870: 0.78mm Governor GasketQuantity: 2
4N-1868: 0.8mm Thick Governor Adapter Gasket
4N-1868: 0.8mm Thick Governor Adapter GasketQuantity: 1
4N-1105: 0.8mm Thick Two Hole Flange Gasket
4N-1105: 0.8mm Thick Two Hole Flange GasketQuantity: 1
4N-1636: 0.78mm Thick Fuel Pump Gasket
4N-1636: 0.78mm Thick Fuel Pump GasketQuantity: 2
4N-7465: 1.8mm Thick Fuel System Gasket
4N-7465: 1.8mm Thick Fuel System GasketQuantity: 1
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-RingQuantity: 2
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
6L-5766: Fuel Ration Control Cover Gasket
6L-5766: Fuel Ration Control Cover GasketQuantity: 1
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 1
Showing 1 to 32 of 52Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-0241
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 6V-0241

TRUCK ENGINE

3408

WHEEL TRACTOR

639D 637D 631D 633D

WHEEL LOADER

988B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert