Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-0299: Track Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts6V-0299: Track Nut
6V-0299: Track Nut

Hex Nut

Brand: Cat

Product Images
6V-0299: Track Nut
6V-0299: Track Nut

Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0299

Units of Measure

USMetric
Thickness (mm): 11.11
Thickness (in): 0.437
Height (in): 0.44
Nut Type: Hex
Drive (in): 0.75
Thread Size (in - TPI) (in): 1/2-13
Material: STEEL,Carbon Steel
Material Description: SAE J995 Grade 5
Hand of Thread: LH
Thread Size (in): 0.02
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Thread Size (mm): 0.500
Thread Size (dia x pitch) (mm): 1/2x13
Drive (mm): 19.05
View More
Compatible Models for part number 6V-0299

TRACK-TYPE TRACTOR

D7R II

TRACK LOADER

955L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced