Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0605: Block & Oil Pan Gaskets Kit - Central Lower Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0605: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-0605: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
6V-0605: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-0605: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
6F-7062: 12.7mm Inner Diameter Cylinder Block Washer
6F-7062: 12.7mm Inner Diameter Cylinder Block WasherQuantity: 1
8M-7587: 0.035" Thick Engine Oil Pump Bolt Lock
8M-7587: 0.035" Thick Engine Oil Pump Bolt LockQuantity: 2
2P-8746: 0.78mm Thick Engine Oil Pump Gasket
2P-8746: 0.78mm Thick Engine Oil Pump GasketQuantity: 1
5S-8055: 0.8mm Thick Cylinder Block Cover Gasket
5S-8055: 0.8mm Thick Cylinder Block Cover GasketQuantity: 1
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 1
8S-8874: Single Tab Lock Plate Nut
8S-8874: Single Tab Lock Plate NutQuantity: 1
6H-8778: 0.79mm Thick Flange Gasket
6H-8778: 0.79mm Thick Flange GasketQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange GasketQuantity: 1
4M-2250: 0.8mm Thick Cylinder Block Cover Gasket
4M-2250: 0.8mm Thick Cylinder Block Cover GasketQuantity: 1
8S-1963: Oil Pan Seal Gasket
8S-1963: Oil Pan Seal GasketQuantity: 1
9F-5940: 0.79mm Thick Fly Wheel Housing Cover Gasket
9F-5940: 0.79mm Thick Fly Wheel Housing Cover GasketQuantity: 1
0L-0364: Engine Oil Lines Lock
0L-0364: Engine Oil Lines LockQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-0605
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 6V-0605

TRACK-TYPE TRACTOR

D4E

GEN SET ENGINE

3304B 3304

INDUSTRIAL ENGINE

3304 D330C

GAS ENGINE

G3304B G3304

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced