Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing

Cat® Sleeve Bearing of 29.97mm Height used for Rotation and Reduce Friction in Engines

Brand: Cat

Product Images
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing
9Y-2991: Outer Diameter 57.92mm Sleeve Bearing

Cat® Sleeve Bearing of 29.97mm Height used for Rotation and Reduce Friction in Engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-2991

Units of Measure

USMetric
Width (mm): 83.82
Height (mm): 33.02
Length (in): 3.33
Material: Steel Backed Bronze Bearing
Length (mm): 84.58
Height (in): 1.3
View More
Compatible Models for part number 9Y-2991

GENERATOR

SR4

GENERATOR SET

3304B

HYDRAULIC CONTROL

48 143 140

WINCH

518

MOTOR GRADER

120G 130G

GRAPPLE

518 120C 125C

WHEEL LOADER

936E 936F 950B/950E 936 G936 950B 950E 930R 930T

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D4H D4E D4E SR D4H III D4H XL

WHEEL SKIDDER

525 518 515 518C

GEN SET ENGINE

3304 3304B

RIPPER

4

MARINE ENGINE

3304 3304B

BOOM

120C

INDUSTRIAL ENGINE

3304 D330C

GAS ENGINE

G3304B G3304

EXCAVATOR

229 219D 215B 215C 215D 229D 225B 225D 219

BULLDOZER

4A

VIBRATORY COMPACTOR

CS-653 CP-643 CB-534 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced