Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0611: Front Housing Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-0611: Front Housing Install Gasket Kit
6V-0611: Front Housing Install Gasket Kit

Cat® Front Housing Gasket Kit ensures a tight and reliable connection between the engine block and front housing

Brand: Cat

Product Images
6V-0611: Front Housing Install Gasket Kit
6V-0611: Front Housing Install Gasket Kit
6V-0611: Front Housing Install Gasket Kit

Cat® Front Housing Gasket Kit ensures a tight and reliable connection between the engine block and front housing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
437-4581
437-4581 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

362-8853: 63.37mm Internal Diameter Crankshaft
362-8853: 63.37mm Internal Diameter CrankshaftQuantity: 1
9S-3187: Cylinder Block Front Housing Cover Lock
9S-3187: Cylinder Block Front Housing Cover LockQuantity: 1
2P-2720: 1.2mm Rubber Two Bolt Gasket
2P-2720: 1.2mm Rubber Two Bolt GasketQuantity: 1
5S-7611: Fuel Pump Idler Gear Shaft Lock
5S-7611: Fuel Pump Idler Gear Shaft LockQuantity: 1
8N-0110: 0.8mm Thick Front Housing Plate Gasket
8N-0110: 0.8mm Thick Front Housing Plate GasketQuantity: 1
6F-7062: 12.7mm Inner Diameter Cylinder Block Washer
6F-7062: 12.7mm Inner Diameter Cylinder Block WasherQuantity: 1
2P-0220: 1.57mm Thick Water Pump Gasket
2P-0220: 1.57mm Thick Water Pump GasketQuantity: 1
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft LockQuantity: 1
6N-7887: 0.76mm Thick Engine Front Cover Gasket
6N-7887: 0.76mm Thick Engine Front Cover GasketQuantity: 1
8H-9364: Accessory Drive Housing Drive Gasket
8H-9364: Accessory Drive Housing Drive GasketQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
1N-8354: 0.350" Thick Balancer Shaft Lock
1N-8354: 0.350" Thick Balancer Shaft LockQuantity: 2
1W-3900: Engine Front Housing Gasket
1W-3900: Engine Front Housing GasketQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
9S-3188: Lock
9S-3188: LockQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-0611
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 6V-0611

MARINE ENGINE

3304 3306 D330C

INDUSTRIAL ENGINE

3304 3306 D330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert