Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings6V-0664: 174.625mm Inside Diameter Cone Bearing
Home
DrivetrainDifferentialsDifferential Bearings
6V-0664: 174.625mm Inside Diameter Cone Bearing
6V-0664: 174.625mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
6V-0664: 174.625mm Inside Diameter Cone Bearing
6V-0664: 174.625mm Inside Diameter Cone Bearing
6V-0664: 174.625mm Inside Diameter Cone Bearing
6V-0664: 174.625mm Inside Diameter Cone Bearing
6V-0664: 174.625mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-0664
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-0664

Units of Measure

USMetric
Inside Diameter (mm): 174.625
Width (mm): 47.625
Inside Diameter (in): 6.875
Width (in): 1.875
Material: Alloy Steel
View More
Compatible Models for part number 6V-0664

TRACK-TYPE TRACTOR

D7R D8R II D7H D7R II D7R SERIES D8 D7 D6R D8T D8R D7R XR D8GC D8N D7R LGP D8 GC

GENERATOR SET

3508B

RIPPER

7 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R 578 572R 572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7A 7S 7U 8SU 7SU 7S LGP 8A

WINCH

57H 57

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert