Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1250: 39.34mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1250: 39.34mm Inner Diameter Seal O Ring
6V-1250: 39.34mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
6V-1250: 39.34mm Inner Diameter Seal O Ring
6V-1250: 39.34mm Inner Diameter Seal O Ring
6V-1250: 39.34mm Inner Diameter Seal O Ring
6V-1250: 39.34mm Inner Diameter Seal O Ring
6V-1250: 39.34mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1250

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 39.34
Inside Diameter (in): 1.549
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 129
View More
Compatible Models for part number 6V-1250

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C-10 C-12 3176 3176B C11 C13

INTEGRATED TOOLCARRIER

IT14G2 IT14G

ROTARY DRILL

MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

TK1051

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L MH3295 3101 345B 345C 345D 349D2 320D FM 349D 345B L 349D2 L 345C L 345D L VG 345D L 320C 395 345B II MH 365B II 374 365B L 345C MH 365B

WHEEL TRACTOR

633E II 631E 631G 621G 627G 637G 637E

MARINE POWERTRAIN

C12

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 953 963D 963K 953D 953K 931B

PETROLEUM ENGINE

3516 3512 C13 C11

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

994 908K 908M 930K 930M 908 972G II 924K 938K 938M 926M 966G II

COMPACT WHEEL LOADER

920K 914 920 914K 914M 914G 914G2 908M 908H2 918M 908H

FORWARDER

554

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 730

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C 3176B 3512 3196 3516 C-12 C-10 3508 C11 C13

WHEEL SCRAPER

631G 631E 621G 621F 637E 637G 627G 627F

TRACTOR

776B

BULLDOZER

11SU 8U 11U 8A 8SU

PUMPER

SBF214 CPT372 SUF557

SHOVEL LOGGER

345C

POWER MODULE

PM3516 PM3512 PM3508

FELLING HEAD

SH-56B SC-57 SS-56 HFW221 HFW222 HF222 HF221 HF202 HF201 HF201B HF181

LOAD HAUL DUMP

R1600G R1600 R1700G R1700 II

OFF HIGHWAY TRUCK

793D 793F 793

WINCH

57H 53

MOTOR GRADER

163H 140H 16H 143H 14H 160H

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6060 6015B

TRACK-TYPE TRACTOR

D5K LGP D4K XL D6K2 XL D7R SERIES D6K2 LGP D6K D6K LGP D4 D4K LGP D4K2 LGP D8R D8N D6K XL D9R D5K2 LGP D6K2 D5K XL D11N D5K2 XL D7R II D4K2 XL

MARINE ENGINE

3516 3512 3508 3196 C-12 C12 C12 MARINE 3176C 3176B

PIPELAYER

572R II PL83 PL87 PL72 PL61

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

3508

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

GENERATOR SET

3508C 3508B SR5 3508 3516 3512

ENGINE

3508PETROL 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

3508 3516 3512

GEN SET ENGINE

C-12 3508 3512 3516

ENGINE - MACHINE

C-12 3176C

CHALLENGER

75 MTC855 MTC865 MTC835 MT865 MTC845 MT855 65E MT845 MT835 75D 75C 75E 85C 85E 85D 95E

RIPPER

11 3 8

TRUCK

785 789 793 795F XQ 793D 793F 793F XQ 794 AC 793F OEM 795F AC 777B MT4400D AC

WHEEL FELLER BUNCHER

543 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced