Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Cat® 1/4-20 Thread 9.52mm Long Hex Head Bolt
Brand: Cat
Cat® 1/4-20 Thread 9.52mm Long Hex Head Bolt
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Hex head bolts/screws offer the most robust driving feature.
Attributes:
•Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
GENERATOR
SR4B SR4BHV SR500 SR4 SR5
TRUCK ENGINE
C-10 C-12 C-18 C-15 C-16 C9 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 3408
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14F IT28B IT18B
WHEEL TRACTOR-SCRAPER
627 623 621 632 623K LRC 627K LRC 623K 621K 627K
SPL EXCAVATOR BASED SOLN
OEM-PM
POWER PACK
C18
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
302.5 301.8 301.6 301.5
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 215B 325B L 375-A L 315D L 320D2 336D2 L 374F L 385C FS 345B 345C 345D 349F L 385C L 330 LN 374D L 336F L XE 323E LN 330C FM 349D 336E L 349E 336E H 349F 340F 345B L 330-A L 314D LCR 231D 336F LN XE 318D2 L 312E L 320D RR 323D L 385B 385C 345D L 320D 320E 235B 235C 235D 365C L 323E SA 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL 390D 390F 336E LNH 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 568 FM 320D FM 313D2 LGP 352 UHD 340 349 345 349D2 L 352 350 355 336 330-A 330C LN 395 330-A LN 365B II 320D2 L 374 330C MH 345C MH 345 GC 311D LRR 312E 336D 336E 312D 336F 314D CR 336F XE 349E L 225B 225D 3101 352F XE VG 330B LN 330D FM 336 MHPU 320D2 FM 330-A L 352F-VG M325C 320D LRR 365C L MH 336D L 312D2 L FM568 320E RR 312D2 352F 312D L 322B L 320E LRR 336F L 374F 345C L 336D2 GC 336F LNXE 323E L 336F LN 320E LN 245D 330C 330D 245B 390F L 365B L 336E LN 336E LH 336D2 LXE MH3295 340D2 L 320D L 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 319D L 330D L 350 OEM 318E L 229 225 330D MH 340F L LRE 235 330D LN 320C FM 568 FM LL 345D L VG 340D L 215 336D2 XE 385C L MH 321D LCR 375-A 316E L 245
SHOVEL
6040
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627B 627G 627H 627E 627F 633E II 651E 631D 631E 631G 621K OEM 657E 633D 657G 639D 637G 637D 637E
ROTARY MIXER
RM500B
HEX BASED SPL SOLUTION
320E 352F OEM
VEHICULAR ENGINE
3516 3512
TRACK LOADER
973C 973D 973K BS3GII 973 939 933
PETROLEUM TRANSMISSION
CX38-P892
SOIL COMPACTOR
815F 825H 825C 815F II
PETROLEUM ENGINE
3508B C9 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814F 844H 844K 834 844 854 824H 824C 814F II 824
LANDFILL COMPACTOR
836 826G II 816F II 826C 826H 826K 836H 836G 836K 816F
PETROLEUM GEN SET
C27 C15 C18 C32 3512B 3512C
TELEHANDLER
TH255C
COMPACT WHEEL LOADER
910G 910F 910E
WHEEL LOADER
982XE 988 XE 966 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K 966D 966F 966E G936 966H 966L 966K 966M 926E 966 972 966 GC 988F II 972 XE 986 980 982 988 994 990 993 992 916 980G II 988K XE 926 936 982 XE 980 XE 980K HLG 990K 990H 972M XE 993K 992D 992C 992G 992K 972XE 994F 994D 970F 994H 972H 972K 972M 972L 988GC 950F 936E 936F 990 II 966XE 980GC 980F II 966F II 966K XE 966M XE 980C 980F 980H 980G 980L 980K 980M 982M
ARTICULATED TRUCK
D250E D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E D350E II D300E 730 EJECTOR 740C 740B 745C D40D
WHEELED EXCAVATOR
W330B W345C MH M330D M325C MH W345B II
ENGINE - INDUSTRIAL
CG170-16 LD700E 3512B 3406B 3406C 3516B 3561B
INDUSTRIAL ENGINE
3126B 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 G3520H C32B 3412E 3412C C32 C27 C18 C7.1 3456 C9.3 3176C 3176B C175-16 3412 3406 3508B 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C D333C 3196 CG137-08 C-9 C11 C13 C15 D330C
WHEEL SCRAPER
627F 627E 657G 657E 637E
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
LOGGER
227
GAS ENGINE
G3512H G3512E G3512B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3520B CG137-08 CG137-12 G3508B G3512 G3516 G3508
TRACTOR
784C 768C 772B 776D 776C 776B
BULLDOZER
834U 834S 10SU 6SU 11U 10U 9SU 11SU 9U 6A 6S
PUMPER
SBF214 SPF743
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
SHOVEL LOGGER
345C
POWER MODULE
XQC1200 3516C XQC1600 XQG400 PM3412 TR43-C18L PMG3516 XQ2280 C32 C18 TR43 PM3516 TR43-E44
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3050 MH3295
WINCH
59 58 56H 59N 59L 58L
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
MOTOR GRADER
135H 120M 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 163H 140M 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16G 150 14M 140 16GC 14H 14G 12H 12G 12M 14M3 160H NA 16M3
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D6R II D3C III D4H D5R2 D6R D6T D6N D6H D7E D6N LGP D7R XR D6T LGP D6GC D6R XL D4C III D6T XW D6T XL D5C III D8GC D7R D7G D8T D8R D8L D8N D9T D9R D9N D9H D6T XW PAT D6R LGP D7E LGP D6R III D6H II D6XE D9 GC 30/30 D7R SERIES D9 D6 D8 D7 D10N D10R D10T D11N D11R D11T D6H XR D7R LGP D6T LGPPAT D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D7R II
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C
MARINE ENGINE
3196 3176C C32 MARINE 3516 3512 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E C140 3516B 3516C 3516E 3512C 3512E 3512B C12 MARINE C30 C32 3412 3408 3508C 3508B C175-16 3412C 3412E 3412D
PIPELAYER
587T 587R 578 PL83 PL87 PL72 583T 583R 572R II 589
MINING EXCAVATOR
5130 5110B 5130B
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B
VIBRATORY COMPACTOR
CS-653 CS-643 CP-643 CP-653 CS-553 CS-551 CP-553
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 TH31-C9P TH31-C9T CX31-C13I C18 CX31-C18I TH35-C13T CX35-C18I
MOBILE HYD POWER UNIT
330D L 365C L 390F 349D L 385C L 336D L 349E L HVG 349E 345D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L TH43-C18 336F 336D 336E 330D 330C
RIPPER SCARIFIER
140G 12G 130G
POWER PACKAGE
C32
GENERATOR SET
DE1400 DE500 G3516 G3512 G3508 3508 3412C D1500 G3306 DG500 3516 3512 C18 GEN SE XQ425 D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B DE1250S 3516B GEN C18 I6 G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 C18 GENSET G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C13 C32 GENSET CG137-08 DG450 DE1500 C18 GEN SET DE1000S C175-16GENSET DG350 C27 C32 D800 XQP1100 C175-20 C175-16 G3412C C3.4 DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3516C 3516B 3516E
RECLAIMER MIXER
RM500B
ENGINE
C175-16 G3412 G3408C 3512E 3512C G3516C G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C13B C32B C32B INDUSTRIAL G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COLD PLANER
PM620 PM622 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565
FOREST PRODUCTS
OTHER
COMBAT VEHICLE ENGINE
C13
ROAD RECLAIMER
RM500B RM500
ENGINE - MACHINE
3516C C27 3306 3408
CHALLENGER
65 65B
GEN SET ENGINE
3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C D399 DE800S 3406 3408 D398B DE1100 3304B 3306B C3.4B POWER SYS G3516C G3516B G3516 G3512 3508B 3306 3304 D379B C-12 3508 3512 3516
TRANSMISSION
TR35 TR53
ROTARY/TRACK DRILLS
MD6290 MD5125
RIPPER
11 10 6 9
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 770G 795F XQ 793D 793C 793F 772G 773E 773D 773G 797F 773F 773B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC MT4400D AC
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
Select Store
For pricing & availability