Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds6V-1426: 70mm Length Fully Threaded Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds6V-1426: 70mm Length Fully Threaded Stud
6V-1426: 70mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Product Images
6V-1426: 70mm Length Fully Threaded Stud
6V-1426: 70mm Length Fully Threaded Stud
6V-1426: 70mm Length Fully Threaded Stud
6V-1426: 70mm Length Fully Threaded Stud
6V-1426: 70mm Length Fully Threaded Stud

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1426

Units of Measure

USMetric
Stud Type: Fully Threaded Stud
Material: STEEL,Carbon Steel
Overall Length (in): 2.76
Stud Thread Size (in): 3/8-16
Coating: Plain Finish
Thread Size (mm): .375
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: High temperature steel (500 C MAX)
Screw Length - A (in): 2 3/4
Hole Thread Pitch: 16.0
Overall Length (mm): 69.85
Thread Size (in - TPI) (in): 3/8 - 16
View More
Compatible Models for part number 6V-1426

GENERATOR

SR4

TRUCK ENGINE

3306C

OFF HIGHWAY TRUCK

785D

WINCH

518 56 56H

MOTOR GRADER

12H 12G 120G 160H 160G 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 130G 140H ES 143H 14G

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

WHEEL SKIDDER

525 518 515 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G SR D7G D6D SR D6G2 LGP D6H II D6G2 XL D4H III D4H XL D5H XL D4H D5B D5H D6D D6R D6E D6G D6H

MARINE ENGINE

3406B

PIPELAYER

572G 571G

FRONT SHOVEL

235C

EXCAVATOR

229 330 L 330-A L 215B 215C 215D 235 225B 225D 219 330B L 330B LN 330-A 219D 235B 235C 235D 229D 330B

VIBRATORY COMPACTOR

CB-534

GENERATOR SET

3306B 3304B 3406C

WHEEL TRACTOR

615 611 621S 615C 615C II

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

963 953

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

966F II 972G 950B/950E 950B 950E 936E 936F 936 966D 966F 966E G936 966G 970F

ENGINE - MACHINE

3304 3306

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3306B

CHALLENGER

65B 65E 65 75E 85E 95E

ARTICULATED TRUCK

D250B

RIPPER

6 5 D5 963 953 943

WHEELED EXCAVATOR

W330B

BOOM

120C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 3406C 3304B 3306B

TRUCK

785C 785D

WHEEL SCRAPER

611 637D 639D 627B 615C 621E

QUARRY TRUCK

777E

BULLDOZER

5P 5S 6A 6S 6SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced