Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-1657: 116.40mm Outer Diameter Rectangular Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-1657: 116.40mm Outer Diameter Rectangular Seal
6V-1657: 116.40mm Outer Diameter Rectangular Seal

Cat® NBR Rubber Rectangular Seal for Relief Valve

Brand: Cat

Product Images
6V-1657: 116.40mm Outer Diameter Rectangular Seal
6V-1657: 116.40mm Outer Diameter Rectangular Seal
6V-1657: 116.40mm Outer Diameter Rectangular Seal
6V-1657: 116.40mm Outer Diameter Rectangular Seal
6V-1657: 116.40mm Outer Diameter Rectangular Seal

Cat® NBR Rubber Rectangular Seal for Relief Valve

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-1657
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-1657

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5
Cross Section Height (mm): 3.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 109.6
Inside Diameter (in): 4.31
Cross Section Height (in): 0.13
View More
Compatible Models for part number 6V-1657

FORWARDER

574

CHALLENGER

MTC765 MTC745 MTC755 MTC735 35 45 55

ARTICULATED TRUCK

D350E II D400E II

EJECTOR TRUCK

D400E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert