Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings6V-1921: 219.07mm Outer Diameter Cone Bearing
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings6V-1921: 219.07mm Outer Diameter Cone Bearing
6V-1921: 219.07mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
6V-1921: 219.07mm Outer Diameter Cone Bearing
6V-1921: 219.07mm Outer Diameter Cone Bearing
6V-1921: 219.07mm Outer Diameter Cone Bearing
6V-1921: 219.07mm Outer Diameter Cone Bearing
6V-1921: 219.07mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1921

Units of Measure

USMetric
Inside Diameter (in): 6.25
Inside Diameter (mm): 158.75
Width (in): 1.5625
Width (mm): 39.688
Material: Alloy Steel
View More
Compatible Models for part number 6V-1921

TRACK-TYPE TRACTOR

D6T D6XE D6 D6 XE

RIPPER

953B 953 943

TRACK LOADER

953B 953

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced