Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-2210: Valve Grind Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-2210: Valve Grind Gasket Kit
6V-2210: Valve Grind Gasket Kit

Cat® Engine Valve Grind Gasket Kit for creating tight and leak-free seals between parts in the Cylinder Head

Brand: Cat

Product Images
6V-2210: Valve Grind Gasket Kit
6V-2210: Valve Grind Gasket Kit

Cat® Engine Valve Grind Gasket Kit for creating tight and leak-free seals between parts in the Cylinder Head

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5H-7033: Rubber Gasket
5H-7033: Rubber GasketQuantity: 1
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 1
6L-5359: 81.92mm Inside Diameter Seal-O-Ring
6L-5359: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
115-7550: Engine Cylinder Head Gasket
115-7550: Engine Cylinder Head GasketQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
5P-5598: 3.53 x 15.47mm 75A FKM O-Ring
5P-5598: 3.53 x 15.47mm 75A FKM O-RingQuantity: 1
6F-1069: Fuel Valve Seal Assembly
6F-1069: Fuel Valve Seal AssemblyQuantity: 6
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 2
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 2
111-8015: 1.75mm Thick Cylinder Head Gasket
111-8015: 1.75mm Thick Cylinder Head GasketQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 6
9Y-1979: 1.1mm Thick Exhaust Manifold Gasket
9Y-1979: 1.1mm Thick Exhaust Manifold GasketQuantity: 3
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 18
133-1247: Cylinder Head Integral Seal Gasket
133-1247: Cylinder Head Integral Seal GasketQuantity: 1
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
7N-0944: 2.29mm Thick Regulator Housing Gasket
7N-0944: 2.29mm Thick Regulator Housing GasketQuantity: 1
1P-1255: 0.78mm Turbo Charger Gasket
1P-1255: 0.78mm Turbo Charger GasketQuantity: 1
5B-3718: 20.62mm Inner Diameter Seal O Ring
5B-3718: 20.62mm Inner Diameter Seal O RingQuantity: 6
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-2210
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-2210

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6D

TRACK LOADER

977L

WHEEL LOADER

966C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced