Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7S-3206: 46.99mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7S-3206: 46.99mm Inner Diameter O-Ring Seal
7S-3206: 46.99mm Inner Diameter O-Ring Seal

Cat® O-Ring Seal for cylinder head prevents hydraulic fluid leakage, ensuring optimal cylinder head performance

Brand: Cat

Product Images
7S-3206: 46.99mm Inner Diameter O-Ring Seal
7S-3206: 46.99mm Inner Diameter O-Ring Seal
7S-3206: 46.99mm Inner Diameter O-Ring Seal
7S-3206: 46.99mm Inner Diameter O-Ring Seal
7S-3206: 46.99mm Inner Diameter O-Ring Seal

Cat® O-Ring Seal for cylinder head prevents hydraulic fluid leakage, ensuring optimal cylinder head performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-3206

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 46.99
Inside Diameter (in): 1.85
Material: VMQ - Silicone,Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Dash Size: 328
View More
Compatible Models for part number 7S-3206

GENERATOR

SR4

TRUCK ENGINE

1673C 1693 G3306 3306

POWER MODULE

XQG135

MOTOR GRADER

12G 120G 120B 16 120 12F 140B 140G 130G 140 14G 14E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

MARINE ENGINE

D330C D333C 3304 3306 D343

PIPELAYER

572F 572G 571G 571F 561D 561C

EXCAVATOR

225 235 215

RIPPER SCARIFIER

12G 130G 140G

GENERATOR SET

G3306 G3306B

WHEEL TRACTOR

666 633C 621R 633D 627 639D 627B 637 631D 631C 641 637D 651 657

HYDRAULIC CONTROL

143 140

TRACK LOADER

951C 951B 983 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

825B 815

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816 826B

PETROLEUM GEN SET

G3306B

WHEEL LOADER

988 920 980B 930 966C 966R 950 930R 930T

GEN SET ENGINE

3306 3304 POWER SYS

RIPPER

6 5 4 977

INDUSTRIAL ENGINE

3304 3306 D333C D343 D330C

TRUCK

769 769B

WHEEL SCRAPER

627 637B 637D 666 666B 639D 627B 637 657 657B

TRACTOR

768B

GAS ENGINE

G3306B G3304B G3304 G3306 G343

BULLDOZER

6A 6S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced