Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-2313: M5-0.8 x 30mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-2313: M5-0.8 x 30mm Hex Head Bolt
6V-2313: M5-0.8 x 30mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
6V-2313: M5-0.8 x 30mm Hex Head Bolt
6V-2313: M5-0.8 x 30mm Hex Head Bolt
6V-2313: M5-0.8 x 30mm Hex Head Bolt
6V-2313: M5-0.8 x 30mm Hex Head Bolt
6V-2313: M5-0.8 x 30mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-2313
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-2313

Units of Measure

USMetric
Bolt Length (in): 1.181
Thread Size (dia x pitch) (mm): M5x0.8
Bolt Length (mm): 30
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.094
Material: STEEL,Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Grip Length (mm): 2.4
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.31
Class or Grade: ISO 898-1 Class 8.8
Thread Size (mm): M5
Locking Feature: None
Hex Size (mm): 8
View More
Compatible Models for part number 6V-2313

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

PM3456 PM3516 PM3512 C32 PM3412 3516C PMG3516 PM3508

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT38G IT14G IT38F IT28G

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R3000H R1700 II R2900G R2900 XE R1300G II R1300

MOTOR GRADER

120H 120M 120K 120 GC 135H 16M 163H 160 140M 140K 140H 140G 16H 14M 140K 2 140 143H 16GC 14H 12H 24H 12M 12K 160K 160H 160M 140 GC 120K 2

TRACK-TYPE TRACTOR

D6T LGP D6R III D6T LGPPAT D6T XW D6T XL D5M D6R D6T D6M D7E D7R D9 D2 D1 D3 D8 D7 D8T D10T2 D9T D6T XL PAT D6T XW PAT D10T D11T D7R II D7E LGP

RETROFIT AFTERTREATMNT

SCR

MINI HYD EXCAVATOR

302.5 301.8 301.6 301.5

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG555E AP-1000E AP-1000D AP-555E AP-300D AP-800D BG-260D BG1055E AP-1055D AP-1055E BG600D BG-2255C AP-600D BG-230D BG655D BG1000E AP-500E BG500E

PIPELAYER

572R

FORESTRY PRODUCTS

538 568

EXCAVATOR

345B II 325B L 322B LN 330B L 330B LN 325B LN 322B L 345B L 205 206 212 320B 320B S 320B N 320B L M312 M315 M318 M320

VIBRATORY COMPACTOR

CP-533D CB-64 CB-224D CB-224E CB-54 CB-224C CB-225E CB-334E CB-225D CB-214E CB-335E CB-214C CB-214D CS-533D CP-563D CS-583D CS-573D CS-563D

GENERATOR SET

C27 C32 C175-20 C175-16 C18 C15 3456 3406C 3516C 3516B

SOIL COMPACTOR

825H 815F II 815F 825G II

BACKHOE LOADER

420E 430E 450E

WHEEL DOZER

844 834G 834H 834K 854 824H 814F II 814F 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

826G II 816F II 836H 836G 836K 826H 816F

TELEHANDLER

TH103

COMPACT WHEEL LOADER

906H2 907H2 906 930 938 926 904H 906H 914G 914G2 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

962 982XE 928G 960F 972G 966 972H 972M 972 972L 988F II 907K 972 XE 966 XE 966XE 980 982 950G II 928HZ 906K 906M 950E 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M 994 990 993 980G II 980XE 988K XE 908K 988B 988G 908M 988H 988F 926 988K 924 930 938 966D 966F 966E 966H 966G 930G 966L 930H 930K 966M 930M 950 982 XE 980F II 980 XE 966F II 962M Z 950M Z 950B/950E 950GC 924GZ 908 907 906 924HZ 990K 990H 972G II 972M XE 938G II 993K 966M XE 924H 924G 992D 924K 962G II 980C 992C 980F 980H 980G 992G 980L 992K 972XE 980M 938G 938F 938H 938K 990 II 938M 994F 926M 994D 970F 994K 994H 966G II 982M 950F II

CHALLENGER

MTC735 MTC745 MTC755 MTC765

GEN SET ENGINE

3406C 3516B 3512B 3306B 3412 3412C 3508 3512 3508B 3516

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M325C MH M318C M322C M318C MH M315C M316C M313C

PNEUMATIC COMPACTOR

PS-360C PS-200B PS-150B

INDUSTRIAL ENGINE

3304

TRUCK

795F XQ 793F 794 AC 793F CMD 795F AC

GAS ENGINE

G3612 G3616 G3608 G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert