Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 9/16-18" STOR Connector End

Brand: Cat

Product Images
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 9/16-18" STOR Connector End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3250

Units of Measure

USMetric
Cross Section Diameter (mm): 1.98
Cross Section Diameter (in): 0.078
Inside Diameter (mm): 11.89
Inside Diameter (in): 0.468
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 906
View More
Compatible Models for part number 6V-3250

INTEGRATED TOOLCARRIER

IT62H IT62G II IT38G II

GEN SET-MILITARY

3608

POWER PACK

C18

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

304CR 304SR 303 SR 305.5 CR 308E2 CR 303CR 304 305 306 306.5 303.5CR 305 CR

TRACK FELLER BUNCHER

522 521 521B 522B

EXCAVATOR

349D L 324D 323F 374F L M318F 322C 385C FS 345C 345D 548 349F L 385C L 325D L 317 315 558 313 374D L 336F L XE 314E CR 326F 538 349D 336E L 325C 349E 325D 336E H 349F 325F 340F 329D LN 336F LN XE M325D MH 330 GC 385C 345D L 314E LCR 365C L 323F L 317 GC 365C 365B 349F LXE 325D FM LL 390D 390F 336E LNH 315 GC 349E L VG 349 GC 325D FM 349D2 568 FM 352 UHD 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 320 321 326 324 322 323 330 335 336 333 329D 395 325D MH 365B II 324D LN 374 345C MH 326F LN 345 GC FM538 336E 336F 326D L FM548 335F 336F XE 349E L 325C L 3101 352F XE VG 336 MHPU 352F-VG M325C 365C L MH 326F L FM558 FM568 324D L 330GC 352F 324D FM LL 336F L 374F 345C L 318 GC 323D3 314F CR 336F LNXE 336F LN 330F 390F L 365B L M325D L MH 336E LN 336E LH 316 GC MH3295 316 GX MH3040 390D L 340MHPU 325C FM 340F L UHD 330F LN 350 OEM 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 345D L VG 330F L MH3022 MH3024 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR M320GC 322C FM

SHOVEL

6040

COMPACT TRACK LOADER

275 285

ROTARY MIXER

RM800 RM500B

COMBINE HARVESTER

460

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

825 815 815K 815B 825H 825K 815F II

PETROLEUM ENGINE

C9 C7 C175-16 C-15 C15 C13 C18 C11 C27 3126B 2016 C32 3516C C280-12 3512E 3512C

BACKHOE LOADER

415 416 428 424

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 986K 962K 962M 980XE 988G 988H 988K 966D 966F 966E 966H 966L 966K 966M 950GC 814K 924K 926M 962 966 972 966 GC 907K 972 XE 986 980 982 950G II 906K 906M 988 995 990 993 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 908 907 906 990K 990H 950 GC 972M XE 938G II 993K 992K 972XE 994F 994K 994H 972H 972K 972M 972L 988GC 950H 950K 950M 930K 930M 962G II 938K 938M 966XE 980GC 966F II 962M Z 950M Z 966K XE 966M XE 980C 980F 980H 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W345C MH M318F M314-07 M314 M315 M322 M320 M318 M319 M316 M317 M325C MH M313-07 MH3026 MH3024 M315GC MH3040 M323F M322F

ENGINE - INDUSTRIAL

CG170-16 C15 3516B

INDUSTRIAL ENGINE

3126B C-15 C7 C9 G3520H C32B C3.6 C32 C27 C18 C280-16 C9.3 3412 3516B 3512E C9.3B C-9 C11 C13 C15

QUARRY TRUCK

777E 772G 770G

WHEEL SCRAPER

627G 657E 637K 637E 637G 637D

GAS ENGINE

G3512H G3612 G3616 G3608 G3606 G3412 G3406 G3520J CG137-12

PUMPER

SPF743

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER XQG400 TR43-C18L XQ2280 TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 773GC 798 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 160H 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6060

MARINE ENGINE

C32 MARINE C9 C7 C18 MARINE C-12 C18 C12 3408B 3406E C140 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3126B C30 C32 C9.3 3412 3616 3612 C280-6 C280-8

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600

ENERGY STORAGE

ETS1500 PGS1260 PGS1260 HD PGS840

RECLAIMER MIXER

RM400 RM800 RM500B RM-300

ENGINE

C175-16 C32 MARINE G3412 3512E 3512B 3512C G3516H 3516C 3516E G3406 C32 INDUSTRIAL 3126E C15 C18 C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C C3.6 C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3516B 3612 3512E C175-16 C175-20 C32 C27

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201 PM-102

GEN SET ENGINE

3608 3606 C13GENSET 3616 3126B POWER SYS G3520 G3516C C15 GEN SE C280-16

SHEAR

S3035 S3025 S3015

TRANSMISSION

TR35

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5125 MD5075C

SKID STEER LOADER

270

WHEEL FELLER BUNCHER

573D 2570D 563D 573 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

GENERATOR

SR4B XQ330 XQP500 XQP550 SR4 SR5 LC51XX

TRUCK ENGINE

3126B 3126E 3126 C7 C9 3176 C11 C13 C15

GRAPPLE-DEM/SORT

G210 GC G213 GC G215 GC

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

WHEEL SKIDDER

535C 545C 525C

RETROFIT AFTERTREATMNT

SCR DPF

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

538 548 558 568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623H 623E 623F 621E 621H 627G 627H 627E 651E 631K 621K OEM 651 657E 637G 637K

HEX BASED SPL SOLUTION

352F OEM 330F OEM

TRACK LOADER

973D 973K 973

WHEEL DOZER

854K 834G 834H 834K 814B 814K 844H 844K 834 844 854 824H 824K 814F II 814 824

MULCHING HEAD

HM518

LANDFILL COMPACTOR

836 826 816F II 816 826H 826K 816K 836H 836G 836K 816B

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

906H2 906 930 938 926 906H 908M 908H2 906M 907H 907M 908H 907H2

ASPHALT SCREED

SE60 VT XW SE60VT XW SE60 V XW

LOGGER

322C

UNDERGROUND ART TRUCK

AD63 AD45 AD22

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1700G OTHER R1700 R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

ROTARY CUTTER

RC10 RC20

TRACK-TYPE TRACTOR

D10 D11 D6R II D6R D6T D6N D7E D6 XE D7R XR D6T LGP D6R XL D6K2 XL D6T XW D6T XL D7R D8T D8R D8N D9T D9R D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D7R SERIES D6K2 LGP D9 D2 D1 D4 D3 D6 D8 D7 D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D10T2 D6R STD D6T XL PAT D7R II

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP300F BG-260D AP600 AP500F AP655F AP-755 BG-2455D AP-1000E AP-1000D AP-1000F AP455 AP500 AP555F AP655F L AP600F AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 AP1000

MARINE AUXILIARY

3516C 3512C C32 3608

PIPELAYER

587R PL83 PL87 PL72 PL61 572R II

SHEAR-DEMOLITION/SCRAP

S3035 S3025 S3015

VIBRATORY COMPACTOR

CS-44B CB-66B CB-64B CB-68B CP-44B CP44B CB-54B CD-54B CS7 CP7 CS44B

MOBILE HYD POWER UNIT

329D L 365C L 390F 349D L 330FMHPU 385C L 330 MHPU 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 325D L TH43-C18 336F 336E 330F

POWER PACKAGE

C7

GENERATOR SET

DE500 G3520 G3516 G3512 D1500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3512 XQP60 DE660GC D300GC C18 GEN SE XQ425 DE600SGC D550GC D600 GC G3516H G3516K 3508B C9 D450GC D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 C18 GENSET C13 XQ350 XQ60 G3412 DG400 DE450GC C15 GENSET CG137-12 DE715GC C18 C15 C13 C15 I6 DE550GC C18 MARINE GS DG450 C9.3 DE400SGC C18 GEN SET C9 GEN SET DG350 C27 DE350SGC XQ330 C32 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C G3520H G3520K DE500GC C32B 3516C 3516E

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

3516C C9 C27

CHALLENGER

65 75 65B

BATTERY CHARGER

MEC500

TRUCK

775G 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793C 793F 772G 773G 797F 797B 772 770 794 AC 772G OEM 789D 770G OEM 785G 773G OEM 785C 785D 795F AC

COMPACTOR

CD10 CCS7 CB10

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced