Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3349: 196.22mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring Seal
6V-3349: 196.22mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3349

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 196.22
Inside Diameter (in): 7.725
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 368
View More
Compatible Models for part number 6V-3349

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR4 SR4B

TRUCK ENGINE

C9

OFF HIGHWAY TRUCK

770 793D 793F 798 AC 796 AC 794 AC 793 798

OEM SOLUTIONS

3412C

ASPHALT COMPACTOR

CB10 CB7

TRACK-TYPE TRACTOR

D6 D7 D6XE D6 XE D6R XL D6R II D6R D6T D6R LGP D7E LGP D7E

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 3616 3612 C280-16 C280-12 C175-16 3508C 3508B 3512B C280-6 C280-8 3516B 3516C

UNDERGROUND ARTICULATED TRUCK

AD22

VIBRATORY COMPACTOR

CB-54B CD-44B CB-535B CB-44B CD-54B

GENERATOR SET

C175-20 C175-16 C175-16GENSET 3516 3508B 3512 3512C 3512B 3516C 3516B

RECLAIMER MIXER

RM400 RM-300

ENGINE

C175-16 C175-20 3516C 3516E 3508PETROL C13B 3512C

TRACK LOADER

973D 973K 973

PETROLEUM ENGINE

3512 3516C 3516B C175-16 C280-12 C13 C11 3508B 3512E 3512C 3512B C9

LOCOMOTIVE ENGINE

C175-16 3516C 3516B C175-20 3612 3512E 3512C 3512B

EJECTOR TRUCK

740B

COLD PLANER

PM312 PM313 PM310

PETROLEUM GEN SET

3512B 3512C

ROAD RECLAIMER

RM400

GEN SET ENGINE

3608 3606 3516B 3508 C280-16 3616 3512 3512B 3508B 3516

ENGINE - MACHINE

C32

ARTICULATED TRUCK

740B 735B

ROTARY/TRACK DRILLS

MD5150C MD5125

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

C9.3B C175-16 3516B 3516C 3512 3516 C9 3512B 3512C 3508 C-9 C11 C13 C9.3

QUARRY TRUCK

770G

TRUCK

793F CMD 797 793F OEM 770G 795F XQ 793D 793C 793F 795F AC 789C 789D 793F AC 793F XQ 797F 794 AC 770G OEM 785C 785D 797B

POWERTRAIN

TR43M44-C13B

GAS ENGINE

G3612 G3616 G3608 G3508

COMPACTOR

CB7 CD10 CB10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced