Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6V-3676: 26.97mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6V-3676: 26.97mm Inner Diameter Lip Type Seal
6V-3676: 26.97mm Inner Diameter Lip Type Seal

Cat® 26.97mm Inner Diameter Rubber Lip Type Seal is used to prevent leaks and contamination in a gear pump

Brand: Cat

Product Images
6V-3676: 26.97mm Inner Diameter Lip Type Seal
6V-3676: 26.97mm Inner Diameter Lip Type Seal
6V-3676: 26.97mm Inner Diameter Lip Type Seal
6V-3676: 26.97mm Inner Diameter Lip Type Seal
6V-3676: 26.97mm Inner Diameter Lip Type Seal

Cat® 26.97mm Inner Diameter Rubber Lip Type Seal is used to prevent leaks and contamination in a gear pump

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-3676
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-3676
Shaft Diameter (mm): 27
Bore Diameter (mm): 48
Primary Sealing Material: Rubber
View More
Compatible Models for part number 6V-3676

TRACK-TYPE TRACTOR

D9R D6D D5B

ARTICULATED TRUCK

D550B D44B

GENERATOR SET

3508B

WHEEL TRACTOR

637D

WHEELED EXCAVATOR

M325C MH

PIPELAYER

PL83 PL87 583T 587T 587R PL72 561D

MARINE TRANSMISSION

7211 7221

HYDRAULIC CONTROL

143 141 140

EXCAVATOR

322B L 325D FM 245 325D FM LL 325B L 330C FM 325C FM 330C MH 330B L 330D FM

WHEEL DOZER

834G

WHEEL LOADER

988G 992D 992C

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert