Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3833: 78.74mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3833: 78.74mm Inside Diameter Seal-O-Ring
6V-3833: 78.74mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-3833: 78.74mm Inside Diameter Seal-O-Ring
6V-3833: 78.74mm Inside Diameter Seal-O-Ring
6V-3833: 78.74mm Inside Diameter Seal-O-Ring
6V-3833: 78.74mm Inside Diameter Seal-O-Ring
6V-3833: 78.74mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3833

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 78.74
Inside Diameter (in): 3.1
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 338
View More
Compatible Models for part number 6V-3833

WHEEL TRACTOR

633E II 637G 637E 631K 631E 637K 631G

TRANSMISSION-ONHIGHWAY

CX35

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

TRACK LOADER

973C

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

PETROLEUM TRANSMISSION

CX35-P800

GEN SET-MILITARY

3608

GEN SET ENGINE

3608 3606 C280-16 3616

CHALLENGER

MTC755 MTC735 MTC765 MTC745

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

WHEEL SCRAPER

637K

TRUCK

797 797B

GAS ENGINE

G3612 G3616 G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced