Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3968: 164.46mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3968: 164.46mm Inner Diameter O-Ring Seal
6V-3968: 164.46mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
6V-3968: 164.46mm Inner Diameter O-Ring Seal
6V-3968: 164.46mm Inner Diameter O-Ring Seal
6V-3968: 164.46mm Inner Diameter O-Ring Seal
6V-3968: 164.46mm Inner Diameter O-Ring Seal
6V-3968: 164.46mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3968

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 164.46
Inside Diameter (in): 6.475
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 439
View More
Compatible Models for part number 6V-3968

GENERATOR

SR5 SR4B

GENERATOR SET

SR5 3516C GEN 3516C 3516B 3516C GEN SET 3516E

POWER MODULE

3516C PM3516 XQ2280 XQC1600

ENGINE

C175-20 3516C 3516E

PETROLEUM ENGINE

3516C 3516B C280-12

LOCOMOTIVE ENGINE

C175-16 3516 3612 3516B

OFF HIGHWAY TRUCK

789G 789D 794 AC 793F 798 AC 789 793 798 796 AC

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995

GEN SET-MILITARY

3608

GEN SET ENGINE

C280-16 3616 3608 3606 3516 3516B

MARINE AUXILIARY

3608 3516C 3516B

MARINE ENGINE

3512C 3516 3616 3612 C280-16 C280-12 C280-6 C280-8 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3516B 3561B

INDUSTRIAL ENGINE

3516B 3516C

TRUCK

785 793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 785G 797F 793F 795F AC 794 AC 789D 797B

GAS ENGINE

G3612 G3616 G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced