Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-5016: 1/2" Thread Ball Valve
HomeHydraulicsOther Hydraulic Components6V-5016: 1/2" Thread Ball Valve
6V-5016: 1/2" Thread Ball Valve

Cat® 1/2" Thread Ball Valve NPTF Male Stud And Hex.

Brand: Cat

Product Images
6V-5016: 1/2" Thread Ball Valve
6V-5016: 1/2" Thread Ball Valve

Cat® 1/2" Thread Ball Valve NPTF Male Stud And Hex.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5016
Material Description: Brass
View More
Compatible Models for part number 6V-5016

GENERATOR

SR4

GENERATOR SET

C32 G3516 G3512 G3508

HYDRAULIC CONTROL

48

ENGINE

C32 MARINE

SOIL COMPACTOR

815F II 815F

LOCOMOTIVE ENGINE

C32 C27

WHEEL DOZER

814F II 814F

WINCH

55

LANDFILL COMPACTOR

816F II 816F

TRACK SKIDDER

D5HTSK II

WHEEL SKIDDER

518 518C 508

TRACK-TYPE TRACTOR

D3B D3C D7G D6D SR D6G2 LGP D8L D4E D4E SR D5B D5H D9L D5E D6E SR D6G2 XL D6D D7G2 D6E

GEN SET ENGINE

3306 3304 3508 D379B 3304B D399 3512 3516 D398B

RIPPER

5

MARINE AUXILIARY

C32

MARINE ENGINE

3516 D333C 3512 C32 C32 MARINE 3508 3304 3306 3304B D330C 3306B

PIPELAYER

572G 571G 589

INDUSTRIAL ENGINE

3304 3306 3508 D333C D330C 3512 D379 D379B 3516

GAS ENGINE

G3516B G3508B G3512 G3516 G342C G3508

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced