Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips6V-5386: 79.25mm Internal Diameter Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips6V-5386: 79.25mm Internal Diameter Clip
6V-5386: 79.25mm Internal Diameter Clip

Clip

Brand: Cat

Product Images
6V-5386: 79.25mm Internal Diameter Clip
6V-5386: 79.25mm Internal Diameter Clip
6V-5386: 79.25mm Internal Diameter Clip
6V-5386: 79.25mm Internal Diameter Clip
6V-5386: 79.25mm Internal Diameter Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5386
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 79.25, Clamp Thickness: 2.5, CL Clamp CL Fastener: 60
Clamp Width (mm): 25.0
Material: Carbon Steel,PVC Plastic,Alloy Zinc
View More
Compatible Models for part number 6V-5386

PUMPER

SPF343

GENERATOR SET

3512

SHOVEL LOGGER

345C

TRACK LOADER

973C 973 939 939C

SOIL COMPACTOR

825H 815B 825G II

WATER DELIVERY SYSTEM

777G CAT WDS

WHEEL DOZER

824H 824G II

OFF HIGHWAY TRUCK

777

LANDFILL COMPACTOR

826G II 826H

WHEEL LOADER

966F II 966 GC 994 980G II 980H 980L 992K 966D 966F 966E 994F 994D

HYDRAULIC SHOVEL

6060 6020B 6020 6040 6030

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D7R D3G D5C III D4G D5G D7R II D6R

MINI HYD EXCAVATOR

307D 307C 307B

WHEELED EXCAVATOR

M325C MH W345C MH

PIPELAYER

572R II

MINING EXCAVATOR

5230B 5110B 5230

TRUCK

777B 777G 777F 797F

LOG LOADR FORST MACH

558

LOGGER

322C

FRONT SHOVEL

5080

TRACTOR

776B

EXCAVATOR

336E LN 311D LRR 312D L 345B II 345B L 349D L 325B L 336E 312D 349D2 L 350 323F 568 FM LL 311C 345C L 350-A 325C L 345D L VG 322C 325C FM 330B L 345C 345D 349 GC 345D L 349D2 558 323E SA 320E LN 320F L 568 FM 323E LN 350-A L 322C FM 330C 374 323F L 345C MH 349D 350 L 350 OEM 336E L 325C 313D

SHOVEL

6040

MOBILE HYD POWER UNIT

345D 345C 349D L 336E HVG 350MHPU 325C 349D2 336E 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced