Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Metric
Brand: Cat
Metric
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 304C CR 303C CR 305C CR 305E2 CR 305E 304E 308E2 SR 303.5C 303.5E 303.5D 303ECR 307D 307C 307B 307E 304SR 308E2CR 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 305.5 CR 301.6C 301.8C 308E2 CR 307E2 308E2SR 304E2 CR 304D CR 304 305 303 308 309 307 305.5E2 CR 305D CR 310 303.5E2 304.5 305 CR
ROTARY DRILL
MD6310 MD6250 MD6380
TRACK FELLER BUNCHER
522 521
HARVESTER HEAD
SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT325T SAT323T HH45 SAT318TSC HH55 HH65 HH44 DE HH75 SAT323TSC SAT318T
EXCAVATOR
330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A M317F 320D2 320D3 336D2 L 323F 374F L 214B 323D 322N 322-A LN M318F 312-A 213B 322B 322C 324E LN 321C 345B 212B 345C 345D 548 349F L 385C L 325D L 330 LN 317 315 558 313 336F L XE 312C L 323E LN 314E CR 330C FM 320 GX 538 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385C 345D L 320N 320B 320C 320D 320E 211B 314E LCR 365C L 323E SA 323F L 317 GC 365C 365B 320C L 349F LXE 320D LN 312F GC 318B N 390F 325 LN 336E LNH 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL E120B 352 UHD 312D2 GC 340 313 GX 349 313 GC 349D2 L E70B 352 350 355 318F L 320 321 326 322 329E L 319 330 335 336 333 329D 329E 330-A 323 GX 317 N 395 325D MH 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR FM548 336F XE 311B 311C 349E L 330D2 325C L 3101 323D LN 352F XE VG 330D FM 224B 336 MHPU 312B L 320D2 GC 311-A 330-A L 352F-VG 320D LRR 206B 365C L MH 315B 326F L 336D L 312D2 L 350-A L 205B FM558 314C 322-A FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 322B L 317-A 320E LRR 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 313F GC 315-A 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 320 L 365B L 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA MH3295 316 GX 320D L MH3040 319D LN 340MHPU 325C FM EL240B EL240C 330B L E240C E240B 326D2 319D L 325 L 320F L 313D2 326GC 317B L 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 214B FT 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L EL200B MH3022 317B LN MH3024 329F L 336D2 XE 335F LCR E200B 315B L 312 GX 312 GC 321D LCR 375-A 316E L 315F LCR 329D2 L 322C FM M312 M315 M318 M320
SHOVEL
6040
MULTI TERRAIN LOADER
297D2 XHP 267B 247B 287B 287D 297D2 297D XHP 277B 277D 257D3 257D 257B 297D
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 253 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3
ROTARY MIXER
RM800
WORK TOOL
550 TRS26 TRS20 TRS17 TRS12 TRS6 TRS8 TRS4
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CP12 GC CS12 GC CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP5 CP13 GC CP74B CS5 825H 825G CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS68B CS66B 825G II CS11 GC
PETROLEUM ENGINE
3508C C175-16 2016 3516C 3516B C280-12 3512E 3512C 3512B
PETROLEUM TRANSMISSION
TH35-E81
BACKHOE LOADER
420F2 430D 430E 450E 420XE 427F2 438C 438D 438B 416F2 415 416 426 428 436C 424 420 436B 434E 432E 432D 438 434 436 430 432 444 446 440 450 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 446D 446B 420D 420E 444E 415F2 444F2 426 F2 422F2 428D 428B 428C
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMAND
PETROLEUM GEN SET
3512B 3512C
WHEEL LOADER
960F 988 XE 966 XE 962H 962G 986H 988H 966H 966G 966L 966K 966M 950GC 924F 924H 924G 928F 928G 966 972 966 GC 972 XE 950G II 928HZ 988 995 994 990 992 980G II 988K XE 924GZ 908 907 906 924HZ 990H 950 GC 938G II 992K 972XE 994F 994D 994K 994H 966G II 972G 972H 972K 972M 972L 950G 950F 950H 930G 930H 962G II 938G 938F 990 II 918F 966XE 980GC 966K XE 972G II 980H 980G 950F II
FORWARDER
554 574
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D250D 725C2 730 735 725C D20D 730 EJECTOR 740C
WHEELED EXCAVATOR
M320F M317D2 W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M312 M322 M320 M323 M317 M325C MH M313-07 M315D2 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M320D2 M325B
ENGINE - INDUSTRIAL
CG170-16 3516B
PNEUMATIC COMPACTOR
PS-500 PS-300 CW-16 CW-14 CW34 CW-34 PF-300
INDUSTRIAL ENGINE
3126 3116 3114 C3.4B 3512 3516 G3520H C1.7 C1.1 C3.6 3.4B C18 C9.3 C175-16 3516B 3512E 3512B 3512C C9.3B C2.8 C2.2 CG137-08 C4.4 C13 C15
QUARRY TRUCK
775D 771D 772G 770G
WHEEL SCRAPER
657E 613C
TRACTOR
784C 776D
GAS ENGINE
G3512H G3512B G3612 G3616 G3608 G3606 G3516C G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3516
PUMPER
SPF743
POWER MODULE
XQC1200 XQC1600 OEM POWER XQG400 TR43-C18L XQ2280 TR43 TR43-E44
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 140K 2 140M 3 140M 2 135H NA 12M 3 AWD 120H ES 160M 3 AWD 160K 160H 140M 3 AWD 120H 24 120K 163H 140K 140H 143H 12M 3 12M 2 160M 2 160M 3 120H NA 12H 12K 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6015 6040 6030 6015B 6060
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3126 3116 3516 3512 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3056 C7.1 C175-16 C280-6 C280-8
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
TH48-E70 TH55 TH31-C9P TH31-C9I TH35-C11I TH35-C13I TH35-C15I TH35-E81
RECLAIMER MIXER
RM400
ENGINE
C175-16 3512E C2.2 G3516H 3126 C15 C18 C13B C1.7 G3520 G3520J G3520H C3.6 C9.3
LOCOMOTIVE ENGINE
3516 3612 3512E C175-16 C175-20
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310
GEN SET ENGINE
DE800S DE1100 C3.4B POWER SYS G3520 G3516C G3516B 3116 3114 3508 C280-16 3512 3516
TRANSMISSION
TR35
RIPPER
953B
ROTARY/TRACK DRILLS
MD5150C
COMBINE
470 465 460
SKID STEER LOADER
226B 226D 252B3 232D3 272D XHP 226D3 272D 252B 272D3 272D2 232B 232D 236B 236D 242D3 216B 270XE 246D3 272D3 XE 272D2 XHP 236 250 236B3 246 262 260 252 270 236D3 262B 262D 265 262D3 268B 242B 242D 246B 246D 248B
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
TK370 TK380 543 533
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
QUICK COUPLER-S
S80 S70 S60
GENERATOR
SR4B XQ330 SR500 SR4 SR5 LC51XX
TRUCK ENGINE
3114 3116 C7 C9 C-9 C13 C15
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D
ASPHALT COMPACTOR
CW16 CB8 CB7 CB16 CB15 CB13 CB10
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
548 558 568
PACKAGE
3.4B IOPU
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
651E 613C II 657E
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
VEHICULAR ENGINE
3512
TRACK LOADER
973K 953B 953C 953D 973 963D 963B 963C
WHEEL DOZER
854K 844H 844K 844 854 824H 824G 824G II
MULCHING HEAD
HM2615 HM4015
LANDFILL COMPACTOR
826G II 826G 826H 836H 836G
TELEHANDLER
RT80 TL1055D TH357D RT100 TH3510 TH3510D TL943 TH357 TL1055 TH408D TH407C TL1255 TH514D TH1055 TL943D TL943C TH1255 TL642 TL642D TH0642 TH0842 TH408 TH306D TL1255D TH417C
COMPACT WHEEL LOADER
901C 902C 914 910 903 902 906 920 903C 910G 910F 910E 910M 914G2 914M 914G 918M
UTILITY COMPACTOR
CB4.4 CB4.0
ASPHALT SCREED
SE60 V SE60 VT XW SE60 FM AS3143 SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE60 V XW
LOGGER
322C
UNDERCARRIAGE
OEMS
QUICK COUPLER
TRS6 TRS23 TRS10 TRS14 TRS18 HCS60 HCS65 HCS70 S40 S50 COUPLER HCS70H HCS80
LOAD HAUL DUMP
R1600G R2900 XE R1700G R3000H R2900G OTHER R1300G R1700 XE
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059
ROTARY CUTTER
RC7
TRACK-TYPE TRACTOR
D5R LGP D6R II D3G D4G D5M D5G D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D5R XL D7R D8T D8R D6K XL D9T D6T XW PAT D6K2 D7E LGP D6R III D6K2 LGP D6N OEM D2 D1 D3 D5K2 LGP D10T D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D8R II D6T XL PAT D5K2 XL D7R II
ASPHALT PAVER
AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 AP300F BG-260C AP600 AP500F AP655F AP-500E SE47 BG-2455C AP-1000B AP-1000F AP-555E AP355F AP455 AP500 AP-1050B AP555F AP655F L AP600F AP-300D AP-1050 AP355 AP-1055B AP-1055F AP-1000 AP-255E AP555 AP300 BG-245C BG500E AP1000
MARINE AUXILIARY
3516C 3516B 3512C 3512B 3508B
PIPELAYER
561N 561M 561H PL83 PL87 PL72 PL61 572R II 572R
MINING EXCAVATOR
5130 5110B 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
VIBRATORY COMPACTOR
CS-44B CS-68B CP-533D CP-533C CD-44B CS-66B CS-64B CB-66B CB-534D CP11 GC CB-64B CB-535B CB-634 CC4.0 CS12 CS14 CS78B CB-64 CB-54 CB-564D CD-54 CB-214B CS56B CB-44B CB-68B CB-434D CB-434 CS79B CP-68B CP-44B CS-583C CS-583D CB-34 XW CS74B CB-34 CS10 GC CS-563C CS-563D CP68B CP44B CS11 GC CS-573 CS-56B CS-583 CS-54B CS-78B CS-531D CS-563 CS-531C CS-79B CS-533 CS-531 CP12 CS-76B CS-533C CS-533D CP74B CS-74B CP-563D CP-563C CB46B CB-545 CB-544 CB-54B CB-534 CB-634C CB-634D CB4.0 CB4.4 CP12 GC CD-54B CB-14B CS7 CC-34 CB-224B CB-224C CB-225E CB-225D CP-563 CB-335E CB-335D CP-54B CP7 CS68B CS44B CP-56B CP-74B CP76B CP-533 CS-573C CS-573D CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 349D L 329E 336D L 330 MHPU 349E L HVG 349E 325D 336E HVG 324D LN 349D2 350MHPU 352FMHPU 325D L 336F 336D 336E 330F 330D 330C 323D L
GENERATOR SET
DE1400 DE500 G3520 G3516 G3512 D1500 XQ1140 DG500 XQP60 C18 GEN SE XQ425 3516C GEN G3516B G3516H G3516K 3508B DE1250S XQP310 G3512H G3512K C13 XQ375 DE630 XQ35 XQ60 G3412 DG400 CG137-12 C18 CG137-08 DG450 DE1500 DE1000S C7.1 C175-16GENSET DG350 XQ330 C32 C175-20 C175-16 C3.4 DE1250 G3520H G3520K 3512C 3512B C32B 3516C 3516B 3516E
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
MULCHER
HM5515
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM800 RM400 RM600 RM-350B
CHALLENGER
55 35 45
ENGINE - MACHINE
3516C C32 3116 3114 C4.4 C3.4B
TRUCK
793F XQ 793F OEM 775E 777D 777G 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 797B 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 785C 785D 785B 795F AC 793F AC MT4400D AC
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8