Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-6402: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-6402: Flywheel Housing Gasket Kit - Rear Structure
6V-6402: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images
6V-6402: Flywheel Housing Gasket Kit - Rear Structure
6V-6402: Flywheel Housing Gasket Kit - Rear Structure
6V-6402: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7W-3200: Crankshaft Counter Clock Wise Rotation Seal
7W-3200: Crankshaft Counter Clock Wise Rotation SealQuantity: 1
3B-1925: 3/4'' Copper Flat Washer
3B-1925: 3/4'' Copper Flat WasherQuantity: 1
9N-6316: Flywheel Housing Mounting Gasket
9N-6316: Flywheel Housing Mounting GasketQuantity: 1
4H-7869: 0.8mm Thick Engine Rear Cover Gasket
4H-7869: 0.8mm Thick Engine Rear Cover GasketQuantity: 1
3N-4087: Flywheel Housing Cover Gasket
3N-4087: Flywheel Housing Cover GasketQuantity: 1
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-6402

We are still working on adding a specification for this part.

Compatible Models for part number 6V-6402

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

WHEEL TRACTOR

613C

TRUCK ENGINE

3208

MARINE ENGINE

3208

WHEEL SCRAPER

613C

EXCAVATOR

231D 225D

VIBRATORY COMPACTOR

CP-553

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced