Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsScrewdrivers6V-7936: Phillips Screwdriver
HomeWorkshop SuppliesToolsScrewdrivers6V-7936: Phillips Screwdriver
6V-7936: Phillips Screwdriver

Cat® Phillips Screwdriver used for Intersect with Phillips Head screws

Brand: Cat

Product Images
6V-7936: Phillips Screwdriver
6V-7936: Phillips Screwdriver

Cat® Phillips Screwdriver used for Intersect with Phillips Head screws

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-7936

Units of Measure

USMetric
Material Description: Steel
Length (in): 6.66
Overall Length (in): 6.66
Size (mm): No. 1 Phillips tip, 162.9 long
Tip Shape: Phillips
Size (in): No. 1 Phillips tip, 6.66 long
Overall Length (mm): 169.16
Tip Size (in): No. 1
Handle Material: Black Plastic
Length (mm): 169.2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced