Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsScrewdrivers6V-7932: 3/8" Screwdriver
HomeWorkshop SuppliesToolsScrewdrivers6V-7932: 3/8" Screwdriver
6V-7932: 3/8" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Product Images
6V-7932: 3/8" Screwdriver
6V-7932: 3/8" Screwdriver

Cat® Steel Tip Screwdriver with Black Plastic Handle

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-7932

Units of Measure

USMetric
Material Description: Steel
Length (in): 13.5
Material: Carbon Steel
Overall Length (in): 13.5
Size (mm): 9.525 tip, 342.1 long
Overall Length (mm): 342.1
Size (in): 3/8 in tip, 13.47 long
Tip Shape: Flat
Tip Size (in): 3/8
Length (mm): 342.1
Handle Material: Black Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced