Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8084: M10-1.5 x 12mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-8084: M10-1.5 x 12mm Hex Head Bolt
6V-8084: M10-1.5 x 12mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
6V-8084: M10-1.5 x 12mm Hex Head Bolt
6V-8084: M10-1.5 x 12mm Hex Head Bolt
6V-8084: M10-1.5 x 12mm Hex Head Bolt
6V-8084: M10-1.5 x 12mm Hex Head Bolt
6V-8084: M10-1.5 x 12mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6V-8084
This part:
6V-8084: M10-1.5 x 12mm Hex Head Bolt
Bolt Length (in)

0.472

Grip Length (in)

0.177

Thread Size (in)

0

Description

Cat® Hex Head Bolt

627-7261
This part:
627-7261: FASTENER BIN KIT; M10 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M10, 7 Assorted Lengths, 9 Part Numbers, 240 Pieces, Phosphate and Oil Coating

Related parts
198-4766
198-4766: M10 ID Steel Flat Washer
Check Price
6V-7744
6V-7744: M10 x 1.5mm Cone Lock Nut
Check Price
3E-4353
3E-4353: M10 ID Steel Flat Washer
Check Price
2Y-5829
2Y-5829: M10 x 1.5mm Hex Nut
Check Price
8T-0389
8T-0389: M10 x 1.5mm Hex Lock Nut
Check Price
6V-5839
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert