Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6V-8144: 36.5mm Diameter External Retaining Groove Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6V-8144: 36.5mm Diameter External Retaining Groove Ring
6V-8144: 36.5mm Diameter External Retaining Groove Ring

Cat® External Retaining Ring of 2.82mm Thickness supports the Cam in Hydraulic Systems

Brand: Cat

Product Images
6V-8144: 36.5mm Diameter External Retaining Groove Ring
6V-8144: 36.5mm Diameter External Retaining Groove Ring

Cat® External Retaining Ring of 2.82mm Thickness supports the Cam in Hydraulic Systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8144
Material Description: steel retaining ring
Notes: Free Diameter: 36.5, Radial Wall: 5.99, Lug Height: 7.3, Groove Width : 3.12, Groove Diameter: 37.59, SHAFT_DIA: 40
Material: Carbon Steel,Alloy Zinc
Thickness (mm): 2.82
Cross Holes: Yes
View More
Compatible Models for part number 6V-8144

TRACK-TYPE TRACTOR

D5C III

MINI HYD EXCAVATOR

302.5 302.5C

TRANSMISSION

TR35 OEMTCPLUS

INDUSTRIAL LOADER

415F2 IL

ENGINE - INDUSTRIAL

3516B

POWERTRAIN

TR35E44-C9.3B

EXCAVATOR

312D2 312D2 GC 311D LRR 318E L 312D L 316F L 314D LCR 312F 312C 312D 315D L 319D 318D2 L 314D CR 313D2 GC 311C 318F L 318F 319D LN 313F L 314F CR 318D2 316F 319D L 315C 318D L 312D2 L 312C L 316E L 313D2-GC 315F LCR 313D2 314C 313D2 LGP 313F 313D

BACKHOE LOADER

420XE 427F2 414E 442D 430D 442E 426B 438C 426C 438D 438B 424B HD 416F2 430E 430F 415 416 420F2 428F2 424D 426 424B 428 436C 424 420 436B 432F2 438 434 436 430 432 444F2 426 F2 446D 446B 422F 444 434E 422E 434F 440 450E 450F 450 422F2 424B2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 430F2 434F2 415F2 420F

VIBRATORY COMPACTOR

CB-536D

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

966 972M 972 972L 990K 924H 924G 966L 966M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced