Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Hex Head Nut
Brand: Cat
Hex Head Nut
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
*Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
*Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
*Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
*Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
GENERATOR
SR4B SR4BHV XQ330 SR500 XQP500 SR4 SR5 LC51XX
TRUCK ENGINE
3306C 3306B C-18 C-15 C-16 3306 3114 3116 3126 C9 3408B 3406E 3406C 3406B C11 C13 C15 3408 3208 3176B
INTEGRATED TOOLCARRIER
IT28 IT18 IT38H IT38G IT14G IT62G IT62H IT24F IT28G IT28F IT28B IT62G II IT18B IT38G II
WHEEL HARVESTER
550B 570B 560B 580B 550
TRACK SKIDDER
527 517
WHEEL SKIDDER
518C 535C 535B 545C 528B 525C 525B 525 515 545 530B
MINI HYD EXCAVATOR
302.5 305.5 301.8 307D 307C 307B 301.6 301.5 308D 308C 304 305 303 306
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 TK721 TK752 TK751 TK741 1290T 2391 2590 TK711 511 522 521 1190T 532 541 551 552
EXCAVATOR
330 L 345B II 349D L 215B 325B L 215C 215D 324D 324E 375-A L 315D L 336D2 L 323D 322C 385C FS 324E LN 321C 345B 345C 345D 385C L 219D 325D L 330 LN 374D L 312C L 323E LN 330C FM 349D 350 L 336E L 325C 349E 325D 336E H 345B L 330-A L 329D LN 314D LCR 231D M325D MH 324E L 320D RR 323D S 323D L 385B 385C 345D L 320B 320C 320D 320E 235C 235D 365C L 323E SA 336D2 L XE 365C 365B 320C L 325D FM LL 320D LN 390D 318B N 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 330C L 336D2 318D L 568 FM 320D FM 320B LL 324D FM 349D2 L 329E L 329D 329E 330-A 330C LN 325D MH 330-A LN 365B II 324D LN 330C MH 345C MH 311D LRR 312B 336D 312C 336E 312D 314D CR 326D L 311C 349E L 325C L 225B 225D 323D LN 330B LN 330D FM 312B L M325C 320D LRR 365C L MH 315C 336D L 350-A L 229D 314C 324D L 313D 320E RR 312D L 322B L 324D FM LL 320E LRR 345C L 323D SA 336D2 GC 323E L 329E LN 320B FM LL 320E LN 320B S 320B N 320B L 245D 315B FM L 330C 330D 245B 365B L M325D L MH 336E LN 336E LH 336D2 LXE 340D2 L 320D L 390D L 319D LN 325C FM 330B L 319D L 307-A 330D L 229 225 330D MH 328D LCR 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318B 345D L VG 340D L 219 336D2 XE 315B L 385C L MH 321D LCR 375-A 245 322C FM
MULTI TERRAIN LOADER
267B 247B 287B 277B 257B 257 287 277 247
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 613C II 611 657E 657B 633D 657G 615C 637G 637D 613C 637E
HYDRAULIC CONTROL
48
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 939C 973C 973D 953B 953C 953D BS3GII 973 939 933 963D 963B 963C 931C II 935C II
PETROLEUM TRANSMISSION
TH48-E80
PETROLEUM ENGINE
3508C 3508B C9 C7 3516 3512 C15 C13 C18 C11 C32 3516C 3516B 3512E 3512C 3512B
SOIL COMPACTOR
CP44B 815B 815F CS11 CS54B CS64B CP7 CP5 CS5 825H 825G 825C 815F II CP11 CS44B 825G II
BACKHOE LOADER
438C 436C 416C 426C 428C
WHEEL DOZER
854G 854K 834G 834H 834B 814B 814F 844H 844K 844 824H 824G 824C 814F II 824G II
LANDFILL COMPACTOR
836 826G II 816F II 826C 826G 826H 836H 836G 816B 816F
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
TELEHANDLER
TH330B TH220B TH355B TH350B TH460B TH360B TH514C TH560B TH580B TH340B TH414C TH417C
COMPACT WHEEL LOADER
901C 902C 902 908 902C2 906 904H 903C 904B 910G 901C2 903C2 914G
WHEEL LOADER
960F 962H 962G 962K G926 988B 988G 988H 988F G916 966D 966F 966E G936 966H 966G 966K 966M 924F 924G 926E 928G 988F II 950G II 994 990 916 980G II 926 936 980K HLG 950B/950E 924GZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 994F 994D 970F 994H 966G II 972G 972H 972K 972M 950B 950E 950G 950F 950H 950K 930G 930K 936E 936F 962G II 938G 938F 938H 990 II 980F II 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980K 950F II
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D250E D250D D300E II D400D 725 740 735B 730 735 D20D D250E II D300E D300D 740B D40D
WHEELED EXCAVATOR
W330B W345C MH M330D M325C MH M325B
ENGINE - INDUSTRIAL
CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PS-360B PS-360C PF-290B
INDUSTRIAL ENGINE
3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C27 C18 3456 C9.3 3176C 3176B 3412 3406 3508B 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C 3196 C-9 C11 C13 C15 D330C
WHEEL SCRAPER
621E 627G 627F 627E 631G 657G 657E 657B 637E 637G 637D 657
QUARRY TRUCK
775D 771D
SPRAY AR
CAT WDS
LOGGER
322C 227
TRACTOR
784C 784B 776D 776C
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408 G3406 G3516C G3306B G3304B G3520B G3508J CG137-12 G3508B G3512 G3516 G3508
BULLDOZER
8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 824S 9SU 7SU 11SU 8U 9U 4P 6A 6S 7A 7S 7U 8A 5A PAT
PUMPER
SPP101 SBF214 SPS342 SPF343 SPF343C SPT343 SPT342 SUF557
UNDERGROUND ART TRUCK
AD55 AD30
SHOVEL LOGGER
345C
POWER MODULE
3516B 3516C PM3456 PM3412 PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512
LOAD HAUL DUMP
R1600G R1300 R1600 R1700G R2900G
MATERIAL HANDLER
M325D L MH
OFF HIGHWAY TRUCK
796 AC 794 AC 798 AC 785D 789G 789D 3508B 793D 793F 789 785 793 798
WINCH
53 56 59 58 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 140K 2 140M 3 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 16H NA 12H ES 14H NA 120H 14 120K 163H 140M 140K 140H 143H 12M 3 163H NA 160M 3 120H NA 160H ES 16M 160 16H 14L 150 140 14H 12H 12M 12K 160H NA 120K 2
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6015 6020B 6015B
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D8 GC D5R LGP D6R II D3C III D3G D3C D4G D4C D4E D5B D5C D5M D5N D5E D5G D6E SR D6D D6R D6M D6N D6K D6E D6G D6H D6G SR D4E SR D7R XR D6GC D6R XL D4C III D5C III D8GC D5R XL D7R D7G D7H D8R D8L D8N D6K XL D9R D9N D6G2 XL D6H II D9 GC 30/30 D6F SR D10N D10R D11N D11R D6H XL D6H XR D7R LGP D7G2 D6K LGP D6R STD D8R II DEUCE D4C II D7R II
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
BG-240C AP-900B BG-260D BG-260C BG-2455D BG-2455C AP-1000B AP-1000D BG-230 AP-200B BG600D BG-2255C BG-230D AP-800D AP-800C AP-600D AP-655C AP-655D AP-650B AP-1055B AP-1055D AP-1000 BG-225C BG655D
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C
MARINE ENGINE
3196 3126 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 D330C 3408B 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C32B 3512B D333C 3126B C12 MARINE 3208 C30 C32 C9.3 3412 3408 3508C 3508B 3306B 3412E 3412D 3304B
PIPELAYER
587R 578 561N 561M PL61 583R 572R II 572R 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
235C 385C 5080 5090B
ENGINE - GENERATOR SET
3508B
VIBRATORY COMPACTOR
CS-431C CS-44B CP-533D CP-533C CP-533E CS-323C CS-433E CS-433C CS-433B CP-663E CS-64B CP-64 CP-54 CP-56 CB-534C CB-534D CP-44 CB-535B CP-34 CP-76 CP-74 CS54B CB-64 CB-54 CB-564D CB-214E CD-54 CB-214D CB-434B CB-434D CB-434C CB-334E XW CP-44B CS-583E CS-583C CS-583D CB-34 XW CB-32 CB-34 CB-24 CB-22 CB-14 CS-563C CS-563D CS-563E CP44B CS-56 CS-54 CS-44 CS-34 CS-663E CS-54B CS-531D CS-531C CP-433C CP-433B CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CP-563C CS-64 CB-545 CB-534 CB-634C CB-634D CS7 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D CB-335E CB-335D CP-54B CP7 CS44B CP-573E CP54B CS-573C CS-573D CS-573E CS-683E
PETROLEUM PACKAGE
TH48-E70 3508 CX31-C15I TH31-C9P TH31-C9T CX31-C13I C18 TH35-C13T TH31-E61 TH35-C15I CX31 TH35-E81
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 349D L 385C L 329E 336D L 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 340D2 L 325D L 336D 336E 330D 330C 323D L
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C 3304B G3306 D500GC C13GENSET 3516 3512 D300GC C18 GEN SE D550GC 3516C GEN G3516B G3516C G3516E D600 GC G3516H 3508C G3516K 3508B C9 C4.4 D450GC XQP300 C18 I6 3306B XQP310 DE450SGC D250GC G3512E G3512H G3512K G3406 C13 XQ375 C13 XQ350 G3412 DE450GC C15 GENSET 3412 C32 GEN SET C18 C15 C13 C32 GENSET C15 I6 DE550GC 3456 C9.3 DE400SGC C9 GEN SET C7.1 C175-16GENSET C27 DE350SGC XQ330 C32 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C DE500GC 3406C 3406E G3306B 3516C 3516B
RECLAIMER MIXER
RM-350B RM-350 RM-300 RM-500 RM-250C
ENGINE
G3412 G3408C 3512E 3512B 3512C G3516C 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM 3508PETROL C13B C32B INDUSTRIAL G3412C 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512E 3512C 3512B 3508B
EJECTOR TRUCK
740B 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PR-1000C PR-450 PM-565
ROAD RECLAIMER
RM-350B
GEN SET ENGINE
3406C 3406E 3406B 3408B 3408C 3516B 3512B 3456 3412 3208 3412C D399 3406 3408 D398B 3304B 3306B POWER SYS G3516C G3516B C15 GEN SE 3508B 3306 3304 D379B C-12 3508 C280-16 3512 3516
CHALLENGER
65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D
ENGINE - MACHINE
3516C C9 3116 C27 3304 C4.4 3408 3208
RIPPER
953B 11 10 3 7 6 9 8
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5075C
SKID STEER LOADER
226B 252B 232B 236B 216B 236 232 248 246 242 262 252 262B 268B 216 242B 228 226 246B 248B
WHEEL FELLER BUNCHER
TK370 573C TK380 HA870 2570C HA770 563C 543 533 2670C
TRUCK
793F XQ 775F 793F OEM 775E 777C 777B 777D 777F 785 789 797 795F XQ 793D 793B 793C 793F 773E 773D 797F 773F 797B 772 770 777 794 AC 793F CMD 789C 789D 789B 769D 69D 785G 785C 785D 785B 795F AC
COMPACTOR
CCS7
Select Store
For pricing & availability