Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt

Track Bolt

Brand: Cat

Product Images
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt
6V-8202: M8-1.25 x 16mm Hex Socket Head Bolt

Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-8202
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-8202

Units of Measure

USMetric
Hand of Thread: RH
Bolt Size (in): 0.3149
Material: Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Bolt Length (in): 0.63
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M8
Bolt Length (mm): 16.0
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (in): 0.148
Grip Length (mm): 3.75
Bolt Size (mm): M8
View More
Compatible Models for part number 6V-8202

WHEEL TRACTOR-SCRAPER

627K

WHEEL HARVESTER

550 570 580

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC

MINI HYD EXCAVATOR

308E CR 302.5 303.5E2 CR 308E2 308E SR 306E2 304E2 307.5 307-A 305E2 CR 305E 304E 305.5 308E2 SR 303.5 303.5E 303.5D 303ECR 305.5E2 301.8 307D 307C 307B 301.6 301.5 307E 308E2CR 306E 305.5D 305.5E 308E 308D 308C 305.5 GC 303E CR 308E2 CR 307E2 308E2SR 305E2 308.5 304E2 CR 304D CR 304 305 303 308 309 306 307 305.5E2 CR 304.5E2 305D CR 310 303.5E2 304.5

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

HARVESTER HEAD

HH45 HH55 HH65 HH75

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

PULVERIZER

P318 P214

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D E300B 322N 322-A LN M318F 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 307 349F L 385C L 325D L 330 LN 317 558 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 538 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B E240 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP E120B 312D2 GC 340 349 345 324D FM 349D2 L E70B 352 318F L 320 321 326 323 329E L 319 330 335 336 333 329D 329E 330-A 318D2 317 N 330C LN 395 325D MH 313F LGC 330-A LN 365B II EL300B 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L FM558 314C 322-A FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L E140 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR EL240 336F LNXE 313F GC 315-A 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S E180 320B N 330F 320B L 315B FM L 330B 330C 330D 390F L 320 L 365B L 320B U 336E LN 336E LH 325-A FM L 336D2 LXE 323F SA MH3295 340D2 L EL180 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L E240C E240B 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC E450 317B L 307-A 330F LN 330D L 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L EL200B MH3022 317B LN MH3024 329F L 336D2 XE 335F LCR E200B 315B L 385C L MH 321D LCR 375-A 316E L 315F LCR 329D2 L 322C FM M312 M315 M318 M320

SHOVEL

6040

MULTI TERRAIN LOADER

267B 287B 277B 267 287 277

PAVING COMPACTOR

CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630

WHEEL TRACTOR

627H 633E II 631E

ROTARY MIXER

RM800 RM500B

WORK TOOL

TRS6 TRS4

MULTI PROCESSOR

MP318

HEX BASED SPL SOLUTION

320E 330D2 352F OEM 330F OEM

TRACK LOADER

973C 953C 963C

SOIL COMPACTOR

CS76B CS74B CP12 GC CS12 GC CS20 CS10 CS11 CS12 CS13 CS16 CS17 CS19 CS10 GC CS78B CP13 GC CP74B CP11 CP13 CP16 CP17 CS13 GC CS11 GC

BACKHOE LOADER

430E 450E 450F 414E 438B 436B 434E 432E 416B 442E 426B 446B 420E 444E 428E 428B

MULCHING HEAD

HM418C HM415C HM416 HM418 HM315C HM316

GRAPPLE

GSV425 GSV420

TELEHANDLER

TH210 TH215

COMPACT WHEEL LOADER

906H2 906 906H 908H2 907H 908H 907H2

WHEEL LOADER

966K 950GC 950 GC 993K 972K 966K XE

FORWARDER

554 564 574 574B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M318C MH M315C M316C M316D M313C M322D2 MH M322D MH M320 MH3026 MH3024 MH3040 M324D2 MH M318D MH M322D2 M322F M322D M322C W345B II M320D2 M325B

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C

INDUSTRIAL ENGINE

C9.3 C4.4

WHEEL SCRAPER

657G

ASPHALT SCREED

AS4252C

SPRAY AR

CAT WDS

LOGGER

322C

BULLDOZER

8SU 8U 8A

SHOVEL LOGGER

345C

QUICK COUPLER

TRS6 S40 COUPLER

LOAD HAUL DUMP

R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789D 793D 777

GRAPPLE-ORANGE PEEL

GSV520 GC GSV525

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

WINCH

57H

MOTOR GRADER

135H 140M 2 12M 3 AWD 160H 160M 120H 120M 163H 140M 140H 143H 12M 2 160M 2 12H 12M

HYDRAULIC SHOVEL

6015 6040 6030 6015B 6060

TRACK-TYPE TRACTOR

D6N XL D6N D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T XW D6T XL D8R D8N D7E LGP D6XE D6

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG1000E AP-1000E BG600D AP455 AP-600D AP-655D AP-300D BG1055E AP-1055E AP555 BG655D

MARINE ENGINE

C7.1 3618

PIPELAYER

PL83 PL87

MINING EXCAVATOR

5110B

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

VIBRATORY COMPACTOR

CP-533D CB1.8 CB1.7 CP-533E CS-433E CP-663E CP-64 CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CP11 GC CB-535B CB-634 CB-536D CC4.0 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CD-54 CB-434B CB-434D CB-434C CS79B CS-583E CS-583D CS74B CS10 GC CS-563E CS-56 CS11 GC CS-54 CS-44 CS-663E CS-78B CS-531D CS-79B CP-433E CS-423E CS-76B CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CS-64 CB-545 CB-544 CS512 GC CB-534 CB-634C CB-634D CB4.0 CB4.4 CP12 GC CB-14B CP-573E CP-74B CP76B CS-573E CS-683E

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L

GENERATOR SET

3508 3512 3508B 3512B

RECLAIMER MIXER

RM800 RM500B

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

75C 70C MTC735 MTC745 MTC755 MTC765 65C 65D 85C

RIPPER

8

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

262 252

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

TRUCK

777G 797 793D 785D

COMPACTOR

CB-34B XW CB-36B CB-34B CB-32B CC-34B CB-24B CB-22B CC-24B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert