Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-8358: 1/2" Thread Ball Valve
HomeHydraulicsOther Hydraulic Components6V-8358: 1/2" Thread Ball Valve
6V-8358: 1/2" Thread Ball Valve

Cat® 1/2" Thread Manual Shutoff Ball Valve with STOR

Brand: Cat

Product Images
6V-8358: 1/2" Thread Ball Valve
6V-8358: 1/2" Thread Ball Valve
6V-8358: 1/2" Thread Ball Valve
6V-8358: 1/2" Thread Ball Valve
6V-8358: 1/2" Thread Ball Valve

Cat® 1/2" Thread Manual Shutoff Ball Valve with STOR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8358

Units of Measure

USMetric
Length (in): 6.48
Length (mm): 163.5
Width (in): 2.83
Width (mm): 72.0
Material Description: Brass
Height (mm): 35.56
Material: Carbon Steel,Alloy Brass,Alloy Steel,Alloy Copper
Height (in): 1.4
View More
Compatible Models for part number 6V-8358

WHEEL TRACTOR

657G 631E 631G 637G 637E

GENERATOR SET

XQ425 C13 XQ375 G3516

WHEEL DOZER

844 844H 844K

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 789D 773 785D 773GC

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WINCH

59N 59L 58L

MOTOR GRADER

18M3 16 18 16M3

WHEEL LOADER

990K 990H 990 993K

TRACK-TYPE TRACTOR

D8L D9T D9R D9N D10N D10R D10T D11N D11R D11T

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

65C 65D 70C 75D 75C 85C 85D

RIPPER

9 8 11

PIPELAYER

583R

OFF-HIGHWAY TRUCK

D10R

MINING EXCAVATOR

5230B 5130 5230 5130B

WHEEL SCRAPER

651E 637E 637G 631G 631E 633E 657G 657E

QUARRY TRUCK

771D 771C 772G 777E 770G 775D 775B 773E

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

TRUCK

785 789 775G 793 775F 772G OEM 773G LRC 775E 775D 770G 793B 793C 789C 789D 777C 777B 789B 777D 777G 777F 772G 69D 775G OEM 773E 772 773D 773G 770 773F 775G LRC 773G OEM 770G OEM 769D 769C 785C 785D 773B 785B

TRACTOR

776D 776C 776B 772B 784C 784B 768C

BULLDOZER

11U 11SU 8A 8S 9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced